eo_logo
 
Product added to cart

LightPath 354330 | 6.33mm Dia., 0.68 NA, BBAR (600-1050nm), Molded Aspheric Lens

See More by Lightpath®

Precision Molded Aspheric Lenses

×
Stock #87-166 In Stock
×
Other Coating Options
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$123.90
Qty 1-10
C$123.90
Qty 11+
C$109.20
Volume Pricing
Request Quote
Product Downloads

Specifications

General

Lightpath Lens Code:
354330
Type:
Aspheric Lens
Typical Applications:
Collimate or Focus Laser Light

Physical & Mechanical Properties

Diameter (mm):
6.33 ±0.020
Clear Aperture CA (mm):
5
Edge Thickness ET (mm):
1.56
Center Thickness CT (mm):
3.21 ±0.03
Bevel:
Protective bevel as needed

Optical Properties

Effective Focal Length EFL (mm):
3.10 @ 830nm
Numerical Aperture NA:
0.68
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Focal Length Tolerance (%):
±1
Aspheric Design Wavelength (nm):
830
Coating:
BBAR (600-1050nm)
Coating Specification:
Rabs <1.0% @ 600 - 1050nm
Surface Quality:
40-20
f/#:
0.74
Wavelength Range (nm):
600 - 1050
Working Distance (mm):
1.8
Conjugate Distance:
Infinite
Transmitted Wavefront Error (λ, RMS):
< 0.20

Environmental & Durability Factors

Operating Temperature (°C):
≤200

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
Reach 240:

Product Details

  • Eliminate Spherical Aberration
  • Multiple Coating Options Available
  • Range of Numerical Apertures

LightPath® Geltech™ Molded Aspheric Lenses are used to eliminate spherical aberration and improve focusing and collimating accuracy in a variety of laser applications. Low NA aspheric lenses are designed to maintain beam shape, while high NA lenses gather all available light to maintain beam power over long distances. LightPath® Geltech™ Molded Aspheric Lenses are ideal for applications including sighting systems, bar code scanners, laser diode-to-fiber coupling, optical data storage, or biomedical lasers.

Laser Optics

Technical Information

Related Products

Frequently Purchased Together