eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

0.69X CobaltTL Telecentric Lens

×
Stock #15-872 In Stock
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$3,892.00
Qty 1+
C$3,892.00
Volume Pricing
Request Quote
Get Product Downloads
Iris Option:
Variable
Length excluding Threads (mm):
175.00
Horizontal Field of View, 1/2" Sensor:
9.28mm
Horizontal Field of View, 2/3" Sensor:
12.75mm
Filter Thread:
M52 x 0.75 (Female)
Maximum Diameter (mm):
55
Weight (g):
796.9
Horizontal Field of View, 1" Sensor:
18.55mm
Maximum Image Circle (mm):
17.60
Numerical Aperture NA, Object Side:
0.058
Stock No. of Mounting Clamp:
#63-233- Sold Separately
Horizontal Field of View, 1.1" Sensor:
20.39mm
Number of Elements (Groups):
9 (7)
Note:
CobaltTL
Horizontal Field of View, 1/1.8" Sensor:
10.43mm
Type:
Telecentric Lens
Primary Magnification PMAG:
0.69X
Maximum Sensor Format:
1.1"
Working Distance (mm):
110
Mount:
C-Mount
Aperture (f/#):
f/4 - f/22
Coating:
λ/4 MgF2
Depth of Field (mm):
±2.16mm at f/10 (20% @ 20 lp/mm)
FOV @ Max Sensor Format, H x V (mm):
20.4 x 15.3
Typical Distortion @ 520nm (%):
<0.027
Typical Telecentricity @ 520nm (°):
<0.086
Lens Wavelength Range:
VIS

Regulatory Compliance

RoHS:
Certificate of Conformance:

Product Family Description

  • High Resolution Bi-Telecentric Lens with In-Line Illumination Options
  • Up to 20 MegaPixels, 2.2µm Pixel Size
  • 1.1", C-Mount Telecentric Lens with f/#'s as Low as f/4

TECHSPEC® CobaltTL Telecentric Lenses are designed for semiconductor and electronics inspection, measurement, and gauging applications. These telecentric lenses achieve high light throughput with industry leading low f/#s. Featuring less than 0.015° telecentricity and low 0.013% distortion, these lenses are ideal for image stitching applications. These 17.6mm diagonal sensor format lenses are compatible with the Sony IMX304 1.1” sensors and other similar format sensors such as the Sony IMX183. TECHSPEC® CobaltTL Telecentric Lenses produce unparalleled levels of contrast yielding maximum image quality with the highest degree of measurement accuracy. In-line versions provide the ability to rotate/reposition the inline illumination port to allow for maximum flexibility when machine building. TECHSPEC® CobaltTL Telecentric Lenses are compatible with high vibration environments and feature a removable recessed set screw for securely locking the iris in place.

#15-872, 0.69X CobaltTL Telecentric Lens, Distortion Plot
#15-872, 0.69X CobaltTL Telecentric Lens, Distortion Plot
#15-872, 0.69X CobaltTL Telecentric Lens, Relative Illumination Plot
#15-872, 0.69X CobaltTL Telecentric Lens, Relative Illumination Plot
#15-872, 0.69X CobaltTL Telecentric Lens, Telecentricity Plot
#15-872, 0.69X CobaltTL Telecentric Lens, Telecentricity Plot
#15-872, 0.69X CobaltTL Telecentric Lens, Modulated Transfer Function (MTF) Plot, 110mm Working Distance, f6
#15-872, 0.69X CobaltTL Telecentric Lens, Modulated Transfer Function (MTF) Plot, 110mm Working Distance, f6
#15-872, 0.69X CobaltTL Telecentric Lens, Depth of Field Plot, 110mm Working Distance, f6
#15-872, 0.69X CobaltTL Telecentric Lens, Depth of Field Plot, 110mm Working Distance, f6
#15-872, 0.69X CobaltTL Telecentric Lens, Modulated Transfer Function (MTF) Plot, 110mm Working Distance, f10
#15-872, 0.69X CobaltTL Telecentric Lens, Modulated Transfer Function (MTF) Plot, 110mm Working Distance, f10
#15-872, 0.69X CobaltTL Telecentric Lens, Depth of Field Plot, 110mm Working Distance, f10
#15-872, 0.69X CobaltTL Telecentric Lens, Depth of Field Plot, 110mm Working Distance, f10

Technical Information

 
Description Stock No. Length (A) Front Diameter (B) Back Diameter (C)
0.28X C-Mount #62-921 197.59mm 138.6mm 50mm
0.36X C-Mount #88-602 163.5mm 70mm 43.5mm
0.5X C-Mount #62-911 172.9mm 90mm 50mm
0.55X C-Mount #88-603 182.5mm 62mm 43.5mm
0.69X C-Mount #15-872 /              #15-873 (In-Line) 174.96mm 55mm 46mm
0.9X C-Mount #62-901 199.8mm 65mm 53mm