eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

0.7 OD 50mm Square, Reflective ND Filter

×
Stock #64-142 Clearance In Stock
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$35.67 C$71.33
Qty 1+
C$35.67 C$71.33
Volume Pricing
Request Quote
Get Product Downloads
Dimensions (mm):
50.0 x 50.0
Angle of Incidence (°):
0
Optical Density OD (Average):
0.7
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Float Glass
Length (mm):
50.00
Coating:
Surface 1: Inconel
Reflection (%):
42.00
Surface Quality:
80-50
Thickness (mm):
1.60 Nominal
Transmission (%):
20.00
Type:
Neutral Density Filter
Width (mm):
50.00
Blocking Wavelength Range (nm):
400 - 700
Dimensional Tolerance (mm):
±0.5
Clear Aperture (%):
80
Neutrality:
±5% of Optical Density
Note:
Optical density values are average over specified blocking wavelength range.
Surface Flatness (P-V):
4 - 6λ

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
Reach 235:

Product Family Description

  • Spectrally Flat
  • Maximum Accuracy and Neutrality at Moderate Price
  • Use Stacks to Create Intermediate Density Values

Reflective Neutral Density (ND) Filters have constant density values across the surface. The transmission-to-reflection ratio varies with density selection, whose relationship can be explained by the equation: T(Percent Transmission) = 10-OD x 100%. Optical Density exhibits an additive relationship; for example, stacking filters with OD values of 0.6 and 0.9 yields a resultant density of 1.5. In stacks, the total density is the sum of each filter's density. Reflective Neutral Density (ND) Filters are used primarily for attenuating light over a wide spectral range. They are often used in laser and photometer applications, where excessive power can cause damage or inaccurate results. For best results, orient the mirrored side toward the source at a 0° angle of incidence. 

Note: Low optical density filters (0.1, 0.15, and 0.2 OD) are coated with thin layers of Inconel and their performance may shift overtime. To prolong the lifetime of these filters, we recommend using non-contact cleaning methods (such as compressed air) and avoiding the use of these filters in humid environments to prevent oxidation. Using contact cleaning methods such as solvents will damage the coating and the product will no longer meet the advertised specifications. 

Note: Due to supply chain issues, our kits may be delivered with an alternative packaging solution in place of a wooden box. For any questions, please contact [email protected]

Reflective Neutral Density Filter Kits

Reflective Neutral Density Filter Kits are available with either 8 or 14 optical densities. The kits with 8 filters include our most popular filters, with densities of 0.3, 0.5, 1.0, 1.3, 1.5, 2.0, 2.5, and 3.0. The kits with 14 filters include all available densities, except for 3.0. Kits are ideal for determining precise system optical density requirements. Custom densities are available for OEM applications.