eo_logo
 
Product added to cart

0.7mW Linear Polarization, 543nm Green HeNe Laser

×
Stock #28-073 Contact Us
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$7,980.00
Qty 1+
C$7,980.00
Volume Pricing
Request Quote
Note: This item requires accessories for use | Learn More
Product Downloads

Specifications

General

Laser Class - IEC:
3R
Type of Laser:
HeNe
Laser Class - CDRH:
IIIa

Physical & Mechanical Properties

Weight (g):
900.00
Length (mm):
490.00
Diameter of Laser Head (mm):
45
Length of Laser Head (mm):
402

Optical Properties

Polarization:
≥100:1
Wavelength (nm):
543.00
Beam Diameter (mm):
0.73

Electrical

Output Power (mW):
0.7
RMS Noise:
25Hz - 1MHz: <1.5%
Longitudinal Mode Spacing, Nominal (MHz):
348.00

Hardware & Interface Connectivity

Power Supply:
Power Supply Required and Sold Separately:
USA: #28-080
Europe: #28-080
Japan: Not Available
Korea: Not Available
China: Not Available

Regulatory Compliance

RoHS:
Certificate of Conformance:

Product Details

  • 543nm, 594nm, and 633nm Wavelength Options
  • Low Noise and High Stability
  • Fiber Coupled for Easy System Integration
  • Factory Fiber Coupled for Optimal Alignment and Output Power

Lasos Fiber Coupled Helium-Neon (HeNe) Lasers provide the benefits of HeNe lasers, but feature a fiber coupled output for ease of system integration and connection to common optical components such as collimators, interferometers, and modulators. A rugged cylindrical housing and robust mechanical design provides excellent beam quality and long service life up to 30,000 hours. In addition to common red HeNe options, these lasers are available in green and yellow wavelengths, with output powers ranging from 0.7 to 3mW. Lasos Fiber Coupled Helium-Neon (HeNe) Lasers provide a low noise and high stability output when used with the specially designed turn-key power supply. These lasers are ideal for a wide range of applications such as confocal laser scanning microscopy, gas sensing, Fabry-Perot interferometry, and Raman spectroscopy.

Note: Power Supply required for operation and sold separately.

Accessories

Title CompareStock Number  Price Buy
Fiber-Coupled HeNe 12VDC Power Supply #28-080 C$798.00   Request Quote
  • 2-3 days
    ×

Related Products

Frequently Purchased Together