eo_logo
 
Product added to cart

0.8mW 220V Linear, HeNe Laser

Low-Noise Lumentum Helium-Neon Laser with self-contained power supply

×
Stock #61-374 In Stock
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$1,778.00
Qty 1+
C$1,778.00
Volume Pricing
Request Quote
Get Product Downloads
Output Power (mW):
>0.8
Polarization:
500:1
Power Stability (%):
±2.5
Dimensions (inches):
2.50 x 2.00 x 7.00
Spatial Mode:
>95% TEM00
Wavelength (nm):
632.80
Weight (lbs):
1.20
Beam Diameter Tolerance (%):
±3
Power Supply:
Power Supply Required and Sold Separately:
USA: #11-378
Europe: #35-224
Japan: Not Available
Korea: Not Available
China: #11-378
Warm-Up Time (minutes):
10.00
Beam Divergence Tolerance (%):
±3
Note:
For Use in European Markets that Utilize 220V or Requires a 110V to 220V Inversion
RMS Noise:
30 Hz - 10 MHz: 1.0%
Beam Diameter (mm):
0.48
Manufacturer:
Lumentum
Output Type:
Free Space
Type of Laser:
HeNe
Beam Divergence (mrad):
1.7
Laser Class - CDRH:
IIIa
Color:
Red
Operating Lifetime (hours):
12,000
Input Voltage (V):
220
Model Number:
1507P-2
Longitudinal Mode Spacing, Nominal (MHz):
1090
Minimum Output Power, TEM00 (mW):
0.8

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:

Product Family Description

  • Low Noise
  • Self-Contained Power Supply
  • Small Size

Lumentum Helium-Neon (HeNe) Lasers feature hard-sealed internal mirrors and small physical sizes. Due to low noise, the lasers offer increased laser reliability, greater design flexibility, and enhanced performance. The base of the laser is slotted for lab table mounting. These Lumentum HeNe Lasers also feature self-contained power supplies for simple system integration. Typical applications include alignment, metrology, and inspection.

Note: Lumentum was previously known as JDSU. These HeNe lasers comply with 21CFR1040 and IEC 825-1:1993.

Technical Information

Beam Expander Mounting ConfigurationsClick on an item below to be brought to that item's product page.