eo_logo
 
Product added to cart

Coherent® Micro VLM™ Laser Diode 0220-970-00 | 0.95mW 670nm

See More by Coherent®

Coherent® Micro VLM™ Laser Diode

×
Stock #52-263 In Stock
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$250.17
Qty 1+
C$250.17
Volume Pricing
Request Quote
Note: This item requires accessories for use | Learn More
Product Downloads

Specifications

General

Type:
Micro VLM
Drive Circuitry:
Fully Shielded, Reverse Polarity Protected
Type of Laser:
Diode
Laser Class - CDRH:
II
Operating Lifetime (hours):
Standard 9 V Battery: 5

Physical & Mechanical Properties

Housing Tolerance (mm):
+0/ - 0.0762
Pointing Accuracy (arcmin):
15.00
Diameter (inches):
0.375
Length (inches):
0.73

Optical Properties

Wavelength (nm):
670.00
Wavelength Tolerance (nm):
±10
Wavelength Stability (nm/°C):
0.2 - 0.3
Beam Astigmatism (μm):
<10
Beam Diameter (mm):
4 x 1
Beam Divergence (mrad):
0.3 x 1.2
Color:
Red

Electrical

Output Power (mW):
0.95 (Maximum)
Output Power Tolerance (%):
±4
ESD Protection:
MIL Spec. Std. 1686B, Class 2
Current (mA):
70.00

Hardware & Interface Connectivity

Power Supply:
Power Supply Required and Sold Separately:
USA: #59-099
Europe: #35-201
Japan: #59-099
Korea: #33-771
China: #59-099
Power Requirement:
3 - 6 V DC
Electrical Leads/ Pin Connections:
36" Length, Red (+), Black (-), Case (+)
Output Type:
Free Space

Environmental & Durability Factors

Operating Temperature (°C):
-10 to +40
Storage Temperature (°C):
-40 to +80

Regulatory Compliance

RoHS 2015:
Reach 224:
Certificate of Conformance:

Product Details

  • Robust, High Quality Laser Diodes with Small Form Factor
  • 635nm and 670nm High Visibility Wavelengths
  • Sophisticated Electronic Design for Consistent Beam Properties

Coherent® Visible Laser Diode Modules feature a compact form factor to help users achieve space saving designs in systems that require a collimated light source. The simple design of these laser diodes allows for quick and efficient incorporation into a wide array of optical systems. A sophisticated electronic design aids in producing consistent laser power and beams. Coherent® Visible Laser Diode Modules with advanced AlignLock™ optical assembly technology provide a remarkable beam-pointing alignment of <4.3mrad, making these laser diodes a great choice for precision applications. These robust, compact laser diodes are typically used in machine vision, medical equipment, and many other industrial applications.

 

Note: Power Supply, sold separately, is required for operation.

Technical Information

VLM™ High Quality Laser Diode Module - Micro Series
VLM™ High Quality Laser Diode Module - Micro Series

Accessories

Title CompareStock Number  Price Buy
5V Universal Power Supply #59-099 C$96.60   Request Quote
  • In Stock
    ×

Frequently Purchased Together