eo_logo
 
Product added to cart

0.9mW 633nm, LDM Focusable Laser Diode

×
Stock #53-228 Contact Us
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$257.25
Qty 1+
C$257.25
Volume Pricing
Request Quote
Note: This item requires accessories for use | Learn More
Product Downloads

Specifications

General

Type:
Index Guided Diode, CW
Mean Time To Failures MTTF @ 25° (hours):
≥30,000
Drive Circuitry:
Fully shielded, reverse polarity protected
Note:
Includes: Users Manual, Warning Label, and Focus Key
Type of Laser:
Diode
Laser Class - CDRH:
II

Physical & Mechanical Properties

Weight (g):
22.00
Pointing Accuracy (mrad):
≤10
Length of Leads (mm):
215.00
Length (mm):
34.00

Optical Properties

Wavelength (nm):
635.00
Wavelength Tolerance (nm):
±5
Wavelength Stability (nm/°C):
0.25
Beam Size at Nearest Focus (μm):
<0.550
Beam Diameter (mm):
5.00 at Aperture
Beam Divergence (mrad):
<0.5
Color:
Red
Focus Range:
150mm - ∞

Electrical

Operating Current (mA):
<0.530
Output Power (mW):
0.9 (Maximum)
Output Power Tolerance (%):
±5

Hardware & Interface Connectivity

Power Supply:
Power Supply Required and Sold Separately:
USA: #59-099
Europe: Not Available
Japan: #59-099
Korea: Not Available
China: #59-099
Power Requirement:
3.5 - 5 V DC
Electrical Leads/ Pin Connections:
red (+), black (-)
Output Type:
Free Space

Environmental & Durability Factors

Operating Temperature (°C):
+10 to +45
Storage Temperature (°C):
-40 to +85

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
Reach 240:

Product Details

  • Circular and Elliptical Beam Options
  • Bare Leads for Instrument Integration
  • Focusable from 20mm to Infinity

Compact LDM Focusable Laser Diode Modules are self-contained and compact and offer a variety of features. They are an ideal replacement for a helium-neon laser in many applications and offer the benefits of superior durability, small size, and a range of wavelengths and powers. Elliptical output beams are produced using a user-adjustable glass focusing lens. Circular output beams are produced using a long focal length plastic lens and are suitable for long-distance and alignment applications. Compact LDM Focusable Laser Diode Modules applications include use as pilot beams for alignment, bar code readers, measurement, dimensional scanning, robotic control, target designation, positioning, and analysis. There is a focusing tool included with all diode modules. Line Generator attachments are available and sold separately for all diode modules listed. Power Supply is required for operation and is sold separately. 
Note: The laser diode case is electrically isolated from the supply voltage. 

Technical Information

Accessories

Title CompareStock Number  Price Buy
5V Universal Power Supply #59-099 C$96.60   Request Quote
  • In Stock
    ×
16mm Heavy Duty Clamp #72-821 New C$132.30   Request Quote
  • In Stock
    ×
60° Cross Generator Optic Compact LDM #72-822 New C$88.20   Request Quote
  • In Stock
    ×
Line Generator Optic for Compact LDM Series 28° #53-757 C$80.85   Request Quote
  • In Stock
    ×
Line Generator Optic for Compact LDM Series 40° #53-758 C$110.25   Request Quote
  • In Stock
    ×
Line Generator Optic for Compact LDM Series 60° #53-759 C$110.25   Request Quote
  • Contact Us
    ×
120° Line Generating Optic Compact LDM #72-823 New C$88.20   Request Quote
  • In Stock
    ×

Frequently Purchased Together