eo_logo
 
Product added to cart

0.9mW 635nm, Micro LDM Laser Diode

×
Stock #57-098 In Stock
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$210.00
Qty 1+
C$210.00
Volume Pricing
Request Quote
Note: This item requires accessories for use | Learn More
Get Product Downloads
Operating Current (mA):
<20
Output Power Tolerance (%):
±5 at 25°C
Mean Time To Failures MTTF @ 25° (hours):
≥30,000
Beam Size at Nearest Focus (μm):
<40
Pointing Accuracy (mrad):
<25
Electrical Leads/ Pin Connections:
red (+), black (-)
Length of Leads (mm):
220

Product Details

Type of Laser:
Diode

Physical & Mechanical Properties

Weight (g):
3
Length (mm):
27.40

Optical Properties

Wavelength (nm):
635.00
Beam Diameter (mm):
3 x 1 at Aperture
Beam Divergence (mrad):
<0.5
Color:
Red
Focus Range:
50mm - ∞

Performance

Output Power (mW):
0.9

Hardware & Interface Connectivity

Power Supply:
Power Supply Required and Sold Separately:
USA: #59-099
Europe: Not Available
Japan: #59-099
Korea: #33-771
China: #59-099
Power Requirement:
3.5 - 5 V DC
Output Type:
Free Space

Environmental & Durability Factors

Operating Temperature (°C):
-10 to +45
Storage Temperature (°C):
-10 to +85

Additional Info

Note:
Includes: Users Manual, Warning Label, and Focus Key
Laser Class - CDRH:
II

Regulatory Compliance

RoHS 2015:
Reach 224:
Certificate of Conformance:

Product Family Description

  • 7mm Housing Diameter
  • Focusable
  • Low Voltage DC Operation
  • Reverse Polarity Protection

Micro LDM Laser Diode Modules feature an extremely compact design that includes automatic power control circuits and focusable optics. The rugged body is low voltage isolated from the drive electronics, removing the need for negative or floating supplies. It has a highly visible red laser output that can be seen in most daylight conditions. Micro LDM Laser Diode Modules’ additional features include aspheric lens, elliptical beam, small output beam diameter, and focused spot size. Meet IEC60825 certification, in accordance with CDRH. Applications include alignment/positioning, bar code readers, dimensional scanning, metrology, event detection, robot control, target designation, edge detection, analysis, and security.

Recommended power supply: #59-099