eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

0.9X CobaltTL Telecentric Lens

0.9X Magnification

0.9X Magnification
×
Stock #62-901 In Stock
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$3,052.00
Qty 1+
C$3,052.00
Volume Pricing
Request Quote
Get Product Downloads
Length (mm):
199.80
Horizontal Field of View, 1/2" Sensor:
8.89mm
Horizontal Field of View, 2/3" Sensor:
12.23mm
Filter Thread:
M62 x 0.75 (Female)
Maximum Diameter (mm):
65.0
Weight (g):
862
Horizontal Field of View, 1" Sensor:
14.4mm
Numerical Aperture NA, Object Side:
0.075
Stock No. of Mounting Clamp:
#56-025 Sold Separately
Flange Distance (mm):
17.5
Horizontal Field of View, 1.1" Sensor:
15.65mm
Number of Elements (Groups):
10 (7)
Note:
CobaltTL
Horizontal Field of View, 1/1.8" Sensor:
10.01mm
Typical Telecentricity @ 588nm (°):
<0.089
Typical Distortion @ 588nm (%):
<0.014
Type:
Telecentric Lens
Primary Magnification PMAG:
0.9X
Maximum Sensor Format:
1.1"
Working Distance (mm):
111
Mount:
C-Mount
Aperture (f/#):
f/6 - f/22
Coating:
425 - 675nm BBAR
Depth of Field (mm):
±0.66mm at f/10 (20% @ 20 lp/mm)
FOV @ Max Sensor Format, H x V (mm):
15.8 x 11.6
Lens Wavelength Range:
VIS

Regulatory Compliance

RoHS:
Certificate of Conformance:

Product Family Description

  • High Resolution Bi-Telecentric Lens with In-Line Illumination Options
  • Up to 20 MegaPixels, 2.2µm Pixel Size
  • 1.1", C-Mount Telecentric Lens with f/#'s as Low as f/4

TECHSPEC® CobaltTL Telecentric Lenses are designed for semiconductor and electronics inspection, measurement, and gauging applications. These telecentric lenses achieve high light throughput with industry leading low f/#s. Featuring less than 0.015° telecentricity and low 0.013% distortion, these lenses are ideal for image stitching applications. These 17.6mm diagonal sensor format lenses are compatible with the Sony IMX304 1.1” sensors and other similar format sensors such as the Sony IMX183. TECHSPEC® CobaltTL Telecentric Lenses produce unparalleled levels of contrast yielding maximum image quality with the highest degree of measurement accuracy. In-line versions provide the ability to rotate/reposition the inline illumination port to allow for maximum flexibility when machine building. TECHSPEC® CobaltTL Telecentric Lenses are compatible with high vibration environments and feature a removable recessed set screw for securely locking the iris in place.

#62-901, 0.9X CobaltTL Telecentric Lens, Distortion Plot
#62-901, 0.9X CobaltTL Telecentric Lens, Distortion Plot
#62-901, 0.9X CobaltTL Telecentric Lens, Relative Illumination Plot
#62-901, 0.9X CobaltTL Telecentric Lens, Relative Illumination Plot
#62-901, 0.9X CobaltTL Telecentric Lens, Telecentricity Plot
#62-901, 0.9X CobaltTL Telecentric Lens, Telecentricity Plot
#62-901, 0.9X CobaltTL Telecentric Lens, Modulated Transfer Function (MTF) Plot, 111mm Working Distance, f6
#62-901, 0.9X CobaltTL Telecentric Lens, Modulated Transfer Function (MTF) Plot, 111mm Working Distance, f6
#62-901, 0.9X CobaltTL Telecentric Lens, Depth of Field Plot, 111mm Working Distance, f6
#62-901, 0.9X CobaltTL Telecentric Lens, Depth of Field Plot, 111mm Working Distance, f6
#62-901, 0.9X CobaltTL Telecentric Lens, Modulated Transfer Function (MTF) Plot, 111mm Working Distance, f10
#62-901, 0.9X CobaltTL Telecentric Lens, Modulated Transfer Function (MTF) Plot, 111mm Working Distance, f10
#62-901, 0.9X CobaltTL Telecentric Lens, Depth of Field Plot, 111mm Working Distance, f10
#62-901, 0.9X CobaltTL Telecentric Lens, Depth of Field Plot, 111mm Working Distance, f10

Technical Information

 
Description Stock No. Length (A) Front Diameter (B) Back Diameter (C)
0.28X C-Mount #62-921 197.59mm 138.6mm 50mm
0.36X C-Mount #88-602 163.5mm 70mm 43.5mm
0.5X C-Mount #62-911 172.9mm 90mm 50mm
0.55X C-Mount #88-603 182.5mm 62mm 43.5mm
0.69X C-Mount #15-872 /              #15-873 (In-Line) 174.96mm 55mm 46mm
0.9X C-Mount #62-901 199.8mm 65mm 53mm