eo_logo
 
Product added to cart

0° AOI 25mm Dia, Cold Mirror

×
Stock #43-844 Clearance 20+ In Stock
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$20.70
Volume Pricing
Qty 1+ C$20.70 each
Need More? Request Quote
Product Downloads

Specifications

General

Type:
Cold Mirror

Physical & Mechanical Properties

Diameter (mm):
25.00
Thickness (mm):
3.30
Dimensional Tolerance (mm):
±0.25

Optical Properties

Angle of Incidence (°):
0.00
Coating:
Cold Mirror, 0°
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Surface Quality:
80-50
Coating Specification:
Ravg >90% @ 425 - 675nm
Tavg >85% @ 800 - 1200nm
Wavelength Range (nm):
425 - 1200
Surface Flatness (P-V):
4 - 6λ
Coating Type:
Dielectric

Regulatory Compliance

Certificate of Conformance:

Product Details

  • 0° and 45° Angle of Incidence Options Available
  • Reflects 90% of Visible Light
  • Transmits 80% of the NIR and IR

These Cold Mirrors have a 0° and 45° angle of incidence and are ideal for decreasing the undesirable heat caused by infrared radiation. A multi-layer dielectric coating reflects 90% of visible light while transmitting over 80% of the NIR and IR. Cold Mirrors function satisfactorily with resistance to damage from ambient temperatures of -45°C to +232°C and are ideal for projection systems, where heat build-up can lead to system damage. Made of BOROFLOAT® glass, these Cold Mirrors can be cut to the desired size for any application.

Technical Information

Compatible Mounts