eo_logo
 
Product added to cart

1-1.75mm, 24-14TPI, Screw Thread Micrometer Anvil/Tip Set

See More by Mitutoyo
×
Stock #78-308 New 1 In Stock
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$137.11
Volume Pricing
Qty 1+ C$137.11 each
Need More? Request Quote
Product Downloads

Specifications

General

Range:
24 - 14 TPI, 1 - 1.75mm
Type:
V Anvil and Conical Spindle
Model Number:
126-803

Regulatory Compliance

Certificate of Conformance:

Product Details

  • Available as Standard, Blade Micrometer, or with Interchangeable Anvils
  • Measurement Ranges from 0 – 6”
  • Baked Enamel Finish on Frame for Durability

Mitutoyo Mechanical Micrometers provide quick and accurate external measurements and are available in several form factors to best suit the application. The Uni-Mike Micrometer features interchangeable anvils ranging from 0-1” for measuring tube thickness, rivet head heights, and shoulder-edge distances. The non-rotating spindle type blade micrometer utilizes a blade anvil and spindle to reach difficult to measure areas and reduce torsion on softer parts, making it ideal for grooves and keyways. Mitutoyo Mechanical Micrometers feature a ratchet stop or friction thimble to provide uniform pressure on a workpiece for precise, repeatable measurements. These micrometers are designed with a baked enamel finish and carbide facing on the spindles and anvils for enhanced durability and longer lifespan.