eo_logo
 
Product added to cart

1" Dia. Metal Velvet Labels, Low Outgassing Adhesive, 5 Labels

See More by Acktar
Acktar Die-Cut Light Blocking Black Labels

Acktar Die-Cut Light Blocking Black Labels

Acktar Die-Cut Light Blocking Black Labels
×
Stock #29-027 4 In Stock
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$166.32
Volume Pricing
Qty 1+ C$166.32 each
Need More? Request Quote
Product Downloads

Specifications

General

Model Number:
MVDC_25.4OD-3_ACK0030
Type:
Low Outgassing Adhesive
Note:
Typical Adhesive Outgassing Performance: 0.85% TML, 0% VCM per ASTM E595-77/84/90

Physical & Mechanical Properties

Foil Thickness (μm):
115
Adhesive Thickness (μm):
60

Optical Properties

Coating:
Metal Velvet™
Coating Thickness (μm):
5 - 7
Wavelength Range (μm):
0.3 - 14

Environmental & Durability Factors

Abrasion Resistance:
Light, do not touch
Humidity Resistance:
MIL-C-48497A
Operating Temperature (°F):
-40 to +150

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
Reach 247:

Product Details

  • 1” Diameter Labels Available in MaxiBlack™, Metal Velvet™, or Spectral Black™ Coatings
  • Standard or Low Outgassing Adhesive Options
  • 5 Labels Per Sheet
  • Full Sheet and Rolls Available 

Acktar Die-Cut Light Blocking Black Labels are used to eliminate reflection in applications where the direct coating of parts is not practical including optical packaging, laser devices and platforms, IR systems, or passive thermal control. All coatings feature high emissivity with low reflectance, excellent biocompatibility, a broad operating temperature range, and compatibility with class 1 cleanrooms. These die-cut products are offered in sheets of five, 1” (25.4mm) diameter adhesive-backed labels that can be used to quickly create a light blocking apparatus in a system by applying them to a surface or small optical mount. Acktar Die-Cut Light Blocking Black Labels are offered in Metal Velvet™ (diffusive coating on aluminum), Spectral Black™ (semi-specular coating on aluminum), or MaxiBlack™ (diffusive coating on polyimide), all with standard or low outgassing adhesive options. Metal Velvet offers superior light absorption performance while Maxiblack, in addition to being durable and flexible, is nonconductive and can be used in applications that require light absorbing materials with no electrical conductivity.

Note: Metal Velvet has low resistance to abrasion and all surface contact should be avoided without proper equipment.