eo_logo
 
Product added to cart

Norland Optical Adhesive NOA 86TLH, 1 oz. Application Bottle

See More by Norland
Norland Optical Adhesive NOA 86TLH, 1 oz. Application Bottle, #14-797

Norland Optical Adhesive NOA 86TLH, 1 oz. Application Bottle, #14-797

×
Stock #14-797 Contact Us
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$123.90
Qty 1-4
C$123.90
Qty 5+
C$118.30
Volume Pricing
Request Quote
Product Downloads

Specifications

General

Size (oz):
1
Norland Number:
86TLH
Shelf Life:
4 months
Type:
Bottle
Typical Applications:
Higher viscosity optical adhesive meets Bellcore specification of 85C/85RH for bonding glass. Cured with UV, visible light and/or heat.
Note:
Heat curing (-H suffix) adhesives are oxygen inhibited. If used on the surface of a substrate, the adhesive will need to be cured under an inert atmosphere (like nitrogen) to fully cure.

Optical Properties

Index of Refraction (nd):
1.55 @ 589nm
Absorption Range (nm):
314 - 420

Material Properties

Glass Bonding:
Excellent
Metal Bonding:
Excellent
Plastic Bonding:
Excellent/Good
Viscosity (cps):
8000 - 10,000
Bonding Type:
Glass to Glass/Metal
Energy for Full Cure (J/cm2):
2.5

Environmental & Durability Factors

Durability:
Hard & Brittle

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
REACH 241:

Product Details

Norland Optical Adhesives are clear, solvent-free optical adhesives designed to fully cure in only minutes when exposed to ultraviolet light. These adhesives are used in precision alignment or positioning applications that require a robust and resilient bond. Norland Optical Adhesives feature a variety of bonding types, including but not limited to glass to glass, glass to glass/metal, and plastic to plastic/glass. To use Norland Optical Adhesives, apply the adhesive to the optical surface, position the components, and use a UV light source to set the components in place. Since the adhesive will not cure until exposed to UV light, time can be taken during the positioning process to perfect product alignment.  

Technical Information

Norland optical adhesives (NOA) application notes
Title Description
Applying Adhesive Covers best practices to use when applying Norland Optical Adhesives to ensure an even adhesive layer while avoiding air bubbles.
Chemical Resistance of NOA Covers the effects of various chemicals on Norland Optical Adhesives including acids, bases, and solvents.
Preventing Lens Separations with NOA Covers best practices to avoid adhesive failures when bonding optical elements.
Separating Lenses Bonded with NOA Covers how to unbond optical elements bonded with Norland Optical Adhesives.

Accessories

Title CompareStock Number  Price Buy
1 oz. Bottle Set of 6 Norland Optical Adhesives (NOA 60 - NOA 81) #36-429 C$305.20   Request Quote
  • In Stock
    ×

Related Products

Frequently Purchased Together