eo_logo
 
Product added to cart

10", Blue 455nm, Medium Intensity Linear Backlights

See More by Advanced Illumination
Advanced Illumination Medium Intensity Linear Backlights

Advanced Illumination Medium Intensity Linear Backlights

×
Stock #18-640 Clearance In Stock
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$1,379.00
Qty 1+
C$1,379.00
Volume Pricing
Request Quote
Product Downloads

Specifications

General

Model Number:
BL31310-455
LED Lifetime (hours):
50000
Type of Illumination:
LED Illuminator
Note:
Optional Manual Intensity Adjustment #86-887 and #89-555 are Available
Manufacturer:
Advanced Illumination
Geometry:
Backlight
Illumination Mode:
Constant

Physical & Mechanical Properties

Dimensions (mm):
267.2 x 32.2 x 21.7
Weight (g):
286
Active Area (mm):
255.2 x 25

Optical Properties

Color:
Blue
Wavelength (nm):
455.00

Electrical

Minimum Input Current:
0.8A

Hardware & Interface Connectivity

Connector:
Flying Leads
Input Voltage (V):
24V
Power Supply:
Power Supply Required and Sold Separately:
USA: #66-855
Europe: #66-855
Japan: #66-855
Korea: #33-773
China: #66-855

Environmental & Durability Factors

Operating Temperature (°C):
0 - 50
Environmental Rating:
IP50

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
Reach 233:

Product Details

  • Intense, Diffuse Output up to 226,000 Lux
  • Full Range of Wavelengths Available
  • UltraSeal Washdown Backlights for Harsh Environments Also Available
  • Optional Manual Intensity Adjustments (#86-887 and #89-555) Recommended

Advanced Illumination Medium Intensity Linear Backlights provide intense, diffuse illumination up to 226,000 Lux. These backlights are available in a full range of wavelengths for seamless system integration. Advanced Illumination Medium Intensity Linear Backlights are ideal for applications such as line scan and object silhouetting. IP69K certified Advanced Illumination UltraSeal Washdown Backlights for harsh environment applications are available.

Note: Requires 24V power supply #66-855. Manual Intensity Adjustment #86-887 and #89-555 are recommended and sold separately.

Accessories

Title CompareStock Number  Price Buy
Manual Intensity Adjustment for AI Lights #86-887 C$37.80   Request Quote
  • In Stock
    ×
Industrial DIN Mountable Intensity Adjustment #89-555 C$196.00   Request Quote
  • In Stock
    ×
24V Power Supply with Tinned Leads #66-855 C$133.00   Request Quote
  • In Stock
    ×

Related Products