eo_logo
 
Product added to cart

10mW, 520nm DPSS Pointing Laser

DPSS Pointing Lasers

×
Stock #29-132 In Stock
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$500.50
Qty 1-9
C$500.50
Qty 10+
C$450.80
Volume Pricing
Request Quote
Get Product Downloads
Operating Temperature (°C):
23 to 27
Operating Voltage (V):
7
Output Power (mW):
10
Spatial Mode:
TEM00
Wavelength (nm):
520.00 ±10
Modulation Frequency (kHz):
0 - 10
Beam Diameter (mm):
3.5 Typical
Beam Divergence (mrad):
<1 Typical
Laser Class - CDRH:
IIIb
Color:
Green
Length (mm):
36.00

Regulatory Compliance

RoHS:
Certificate of Conformance:

Product Family Description

  • TTL Modulation up to 10kHz
  • Transverse Mode TEM00
  • Blue, Green, Yellow, and IR Output Wavelengths
  • TEC or Heatsink Required for Operation (Sold Separately)

DPSS Pointing Lasers are diode pumped solid state lasers available in output powers ranging from 1 to 100mW. With their solid state design, these lasers offer excellent mode purity and low divergence, making them ideal for applications that require long projection distances. The turnkey design featuring integrated optics and electronics in a single package is suitable for a variety of plug and play operations. DPSS Pointing Lasers provide high brightness circular output beams and are ideal for many different OEM applications. TEC Controller or heatsink is required to maintain 23°C – 27°C operating temperature range.

Note: Power supplies, TEC Controller (#19-476), Line Projection Heads (for 532nm - #37-093)(for 1064nm - #37-097), and mounting brackets (#37-144) are sold separately.