eo_logo
 
Product added to cart

1.0 OD, 22mm CA, C-Mount Absorptive ND Filter

C-Mount Absorptive Neutral Density (ND) Filters

C-Mount Absorptive Neutral Density (ND) Filters

×
Stock #13-021 3 In Stock
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$140.39
Volume Pricing
Qty 1-10 C$140.39 each
Qty 11-49 C$123.61 each
Need More? Request Quote
Product Downloads

Specifications

General

Type:
Neutral Density Filter

Physical & Mechanical Properties

Clear Aperture CA (mm):
22.0
Thickness (mm):
1.00 ±0.5

Optical Properties

Coating:
Uncoated
Optical Density OD (Average):
1.0 ±0.05

Regulatory Compliance

Certificate of Conformance:

Product Details

  • Pre-mounted in Engraved C-Mount Housings
  • Simplify Integration into Optical Systems
  • Optical Densities from 0.15 to 2.5
  • Also Available Unmounted

C-Mount Absorptive Neutral Density (ND) Filters are pre-mounted in C-Mount housings to simplify their integration into optical systems. Each housing is engraved with the stock number as well as the optical density of the filter for easy identification. ND filters with optical densities ranging from 0.1 to 2.5 are available. C-Mount Absorptive Neutral Density (ND) Filters are ideal for exposure control in imaging applications and in light control applications for measuring instruments. Please contact us if your application requires a custom C-Mount Absorptive Neutral Density (ND) Filter with one of our standard Absorptive ND Filters.

Filter Simulation Software

Click here to download HOYA’s colored glass filter simulation software which can be used to calculate the internal transmittance and external transmission of each HOYA glass type. The software can simulate the performance of individual filters with user specified thickness.