eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

1.0 OD 25mm Diameter UV-VIS ND Filter

×
Stock #47-207 In Stock
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$168.00
Qty 1-5
C$168.00
Qty 6+
C$151.20
Volume Pricing
Request Quote
Get Product Downloads

Product Details

Type:
Neutral Density Filter

Physical & Mechanical Properties

Diameter (mm):
25.00 +0.00/-0.20
Thickness (mm):
3.00
Thickness Tolerance (mm):
±0.10
Clear Aperture (%):
80.00
Parallelism (arcsec):
<5

Optical Properties

Optical Density OD (Average):
1.0
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Fused Silica (Corning 7980)
Coating:
Metallic Based ND
Surface Quality:
40-20
Transmission (%):
10.00
Blocking Wavelength Range (nm):
250 - 700
Transmitted Wavefront, P-V:
λ/4
Optical Density Tolerance (%):
±10

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
REACH 241:

Product Family Description

  • Ideal for 250-700nm Sources
  • Optical Densities Ranging from 0.3 to 3.0

TECHSPEC® UV-VIS Neutral Density (ND) Filters are spectrally flat from 250 to 700nm and feature outstanding parallelism and surface characteristics. This combination of high tolerance and broadband performance makes these filters ideal for attenuating a wide range of sources. The filters are suitable for low power laser applications and can be stacked to obtain a variety of optical densities. TECHSPEC UV-VIS Neutral Density (ND) should have their mirrored side oriented toward the source at a 0° angle of incidence. Optical Densities of 0.5, 1.0, 1.5, 2.0, 2.5 and 3.0 available in a Pre-Loaded Filter Wheel.

Note: Due to supply chain issues, our kits may be delivered with an alternative packaging solution in place of a wooden box. For any questions, please contact [email protected].

TECHSPEC® UV-VIS Reflective Neutral Density Filter Kit

Each kit includes 8 filters in optical density values of 0.3, 0.5, 1.0, 1.3, 1.5, 2.0, 2.5, and 3.0. The kit is ideal for determining precise system optical density requirements. Custom densities are available for OEM applications.