eo_logo
 
Product added to cart

10 x 10mm, 500μm Pitch, 1.3° Div., Cyl. Microlens Array UV-VIS

×
Stock #72-601 New In Stock
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$1,169.00
Qty 1-10
C$1,169.00
Qty 11+
C$938.00
Volume Pricing
Request Quote
Product Downloads

Specifications

General

Type:
Lens Array

Physical & Mechanical Properties

Dimensions (mm):
10.0 x 10.0 ±0.05
Thickness (mm):
1.20 ±0.05

Optical Properties

Effective Focal Length EFL (mm):
11.10
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Fused Silica (Corning 7980)
Coating:
UV-NIR (250-700nm)
Wavelength Range (nm):
250 - 700
Coating Specification:
Rabs ≤1.0% from 350 - 450nm @ 0° AOI
Ravg ≤1.5% @ 250 - 700nm @ 0°
Divergence Angle (°):
±1.3
Pitch (μm):
500.00 ±0.25
Radius R (mm):
5.000

Regulatory Compliance

RoHS:
Certificate of Conformance:

Product Details

  • Generate Non-Gaussian Line Patterns
  • Ideal for Light Homogenization
  • Excellent Performance from 193nm – 2.5μm

Cylindrical Microlens Arrays are used to homogenize a variety of light sources, including lasers or high power LEDs. Unlike Square Microlens Arrays, which generate spot patterns, Cylindrical Microlens Arrays yield non-gaussian line patterns, and are ideal for welding, drilling, or laser ablation applications from the UV to IR. Cylindrical Microlens Arrays are available uncoated, VIS-NIR, or UV-NIR coated.  Additionally, these lenses can be used as fast axis collimators.