eo_logo
 
Product added to cart

10 x 10mm, 500μm Pitch, 1.3° Div., Cyl. Microlens Array VIS-NIR

×
Stock #72-589 New Contact Us
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$1,169.00
Qty 1-10
C$1,169.00
Qty 11+
C$938.00
Volume Pricing
Request Quote
Get Product Downloads

Physical & Mechanical Properties

Thickness (mm):
1.20 ±0.05
Wavelength Range (nm):
400 - 1000
Dimensions (mm):
10.0 x 10.0 ±0.05
Divergence Angle (°):
±1.3
Pitch (μm):
500.00 ±0.25

General

Type:
Lens Array

Optical Properties

Effective Focal Length EFL (mm):
11.10
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Fused Silica (Corning 7980)
Coating:
VIS-NIR (400-1000nm)
Coating Specification:
Rabs ≤0.25% @ 880nm @ 0° AOI
Ravg ≤1.25% @ 400 - 870nm @ 0° AOI
Ravg ≤1.25% @ 890 - 1000nm @ 0° AOI
Radius R (mm):
5.000

Regulatory Compliance

RoHS:
Certificate of Conformance:

Product Family Description

  • Generate Non-Gaussian Line Patterns
  • Ideal for Light Homogenization
  • Excellent Performance from 193nm – 2.5μm

Cylindrical Microlens Arrays are used to homogenize a variety of light sources, including lasers or high power LEDs. Unlike Square Microlens Arrays, which generate spot patterns, Cylindrical Microlens Arrays yield non-gaussian line patterns, and are ideal for welding, drilling, or laser ablation applications from the UV to IR. Cylindrical Microlens Arrays are available uncoated, VIS-NIR, or UV-NIR coated.  Additionally, these lenses can be used as fast axis collimators.