eo_logo
 
Product added to cart

10 x 10mm, 500μm Pitch, 3.2° Divergence, Cyl. Microlens Array

×
Stock #86-844 In Stock
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$987.00
Qty 1-10
C$987.00
Qty 11+
C$868.00
Volume Pricing
Request Quote
Get Product Downloads
Effective Focal Length EFL (mm):
4.50
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Fused Silica (Corning 7980)
Coating:
Uncoated
Type:
Lens Array
Wavelength Range (nm):
200 - 2200
Dimensions (mm):
10.0 x 10.0 ±0.05
Divergence Angle (°):
±3.2
Pitch (μm):
500.00
Pitch Tolerance (μm):
±0.25
Radius R (mm):
2.040
Thickness (mm):
1.00 ±0.05

Regulatory Compliance

RoHS 2015:
Reach 219:
Certificate of Conformance:

Product Family Description

  • Generate Non-Gaussian Line Patterns
  • Ideal for Light Homogenization
  • Excellent Performance from 193nm – 2.5μm

Cylindrical Microlens Arrays are used to homogenize a variety of light sources, including lasers or high power LEDs. Unlike Square Microlens Arrays, which generate spot patterns, Cylindrical Microlens Arrays yield non-gaussian line patterns, and are ideal for welding, drilling, or laser ablation applications from the UV to IR. Cylindrical Microlens Arrays are available uncoated, VIS-NIR, or UV-NIR coated.  Additionally, these lenses can be used as fast axis collimators.