eo_logo
 
Product added to cart

10 x 10mm White Diffusing Glass

White Diffusing Glass

×
Stock #34-470 In Stock
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$38.85
Qty 1-10
C$38.85
Qty 11+
C$31.15
Volume Pricing
Request Quote
Product Downloads

Specifications

General

Type:
Opal Diffuser

Physical & Mechanical Properties

Dimensions (mm):
10.00 x 10.00 ±0.25
Thickness (mm):
1.25 ±0.1
Width (mm):
10.00
Length (mm):
10.00

Optical Properties

Coating:
Uncoated
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
White Diffusing Glass
Wavelength Range (nm):
400 - 700
Surface Quality:
80-50
Surface Accuracy:
Commercial Polish

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
REACH 241:

Product Details

  • Semi-Opaque White Glass
  • Highly Diffusive to Create Even Illumination
  • Diffusive on Both Surfaces

White Diffusing Glass is a semi-opaque diffuser designed to create even illumination profiles. Unlike alternative materials, which create their diffusive properties through a coating or lamination process, the White Diffusing Glass is a solid diffuse material, allowing it to be used in any orientation. Because the surfaces are polished, the reflected light will be somewhat specular, while the transmitted light will be near-Lambertian. White Diffusing Glass is ideal for creating even illumination as an attenuator or as a viewing screen.

Technical Information

Frequently Purchased Together

Compatible Mounts

Title  Type Compare Stock Number   Price  Buy
25mm sq - Rectangular Bar Clamp Fixed #54-994 C$141.40
Request Quote
  • In Stock
    ×
60mm sq - Rectangular Bar Clamp Fixed #54-995 C$165.20
Request Quote
  • In Stock
    ×