eo_logo
 
Product added to cart

10" x 12", Uncoated Plastic Polycarbonate Window

×
Stock #71-539 New In Stock
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$168.00
Qty 1-5
C$168.00
Qty 6+
C$134.40
Volume Pricing
Request Quote
Get Product Downloads
Abbe Number (vd):
34
Bevel:
Protective as needed
Clear Aperture CA (mm):
228.60 x 274.32
Dimensions (mm):
254.00 x 304.80 ±2.54
Dimensions (inches):
10.00 x 12.00 ±0.010
Thickness (mm):
1.52 ±0.08
Thickness (inches):
0.060 ±0.003
Coating:
Uncoated
Coefficient of Thermal Expansion CTE (10-6/°C):
68
Edges:
Smooth, Machined
Index of Refraction nd:
1.585
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Polycarbonate
Type:
Protective Window
Wavelength Range (nm):
425 - 1600
Length (mm):
10.00
Width (mm):
12.00

Regulatory Compliance

RoHS:
Certificate of Conformance:

Product Family Description

Polycarbonate Plastic Windows are a lightweight alternative to glass windows. Combining durability and high transmission, these windows are an ideal cost-effective solution for harsh environments and displays. Compared to PMMA acrylic windows, polycarbonate windows are more impact resistant and stronger but are more susceptible to scratches. Polycarbonate Plastic Windows feature lower water absorption and a higher softening temperature than PMMA, but their higher index of refraction leads to higher Fresnel reflections without AR coatings. Their strength and stability make these windows ideal for use in medical and industrial applications.