eo_logo
 
Product added to cart

100 x 100mm Broadband Hybrid Diffuser

Broadband Hybrid Diffusers

×
Stock #36-618 In Stock
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$114.80
Qty 1-10
C$114.80
Qty 11+
C$91.70
Volume Pricing
Request Quote
Product Downloads

Specifications

General

Type:
Opal Diffuser

Physical & Mechanical Properties

Dimensions (mm):
100.00 x 100.00 ±0.3
Grit: Grit of the material used to process the diffuse surface of the substrate. Surface finish may vary slightly between pieces.
120
Thickness (mm):
1.75 ±0.1
Width (mm):
100.00
Length (mm):
100.00

Optical Properties

Coating:
Uncoated
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
White Diffusing Glass
Wavelength Range (nm):
400 - 1100

Regulatory Compliance

RoHS 2015:
Reach 211:
Certificate of Conformance:

Product Details

  • Surface Treated Semi-Opaque White Glass
  • Two Mechanisms of Scatter
  • Excellent Scattering into the NIR

Broadband Hybrid Diffusers are semi-opaque diffusers designed to scatter efficiently from the UV to the NIR. Featuring surfaces sandblasted with 120-grit and a 1.75mm thick scattering medium, these diffusers uniquely offer two mechanisms of scatter. Each scatter mechanism has its own wavelength dependency, and when combined on a single optic, produce a diffuser that scatters across a wide spectral region. Broadband Hybrid Diffusers are ideal for applications that require high scatter for even illumination and can be used as view screens.

Related Products

Frequently Purchased Together

Compatible Mounts

Title  Type Compare Stock Number   Price  Buy
80mm Sq., Fixed Filter Holder Fixed #54-998 C$158.20
Request Quote
  • In Stock
    ×