eo_logo
 
Product added to cart

100 x 100mm Sandblasted Glass

×
Stock #43-725 In Stock
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$48.23
Qty 1-10
C$48.23
Qty 11+
C$38.58
Volume Pricing
Request Quote
Product Downloads

Specifications

General

Type:
Ground Glass Diffuser

Physical & Mechanical Properties

Dimensions (mm):
100.00 x 100.00
Thickness (mm):
1.60
Width (mm):
100.00
Length (mm):
100.00

Optical Properties

Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Float Glass
Wavelength Range (nm):
350 - 2000

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
Reach 242:

Product Details

  • Large Sizes Available
  • 120-Grit Sandblast
  • Economically Priced

Commercial Quality Sandblasted Glass is finely etched on one side to allow improved light diffusion. With a 120-grit sandblast spray, it is ideal for use in rear projection screen systems.

Frequently Purchased Together

Compatible Mounts

Title  Type Compare Stock Number   Price  Buy
80mm Sq., Fixed Filter Holder Fixed #54-998 C$166.11
Request Quote
  • In Stock
    ×