eo_logo
 
Product added to cart

100 x 150mm, White, EuroBrite™ Backlight

See More by Advanced Illumination

AI EuroBrite Backlight

AI EuroBrite Backlight
×
Stock #33-459 In Stock
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$623.00
Qty 1+
C$623.00
Volume Pricing
Request Quote
Note: This item requires accessories for use | Learn More
Product Downloads

Specifications

General

Operating Lifetime (hours):
50,000
Model Number:
BL-S100150-WHI
Type of Illumination:
LED Illuminator
Note:
See Technical Information Tab for Typical Intensity
Manufacturer:
Advanced Illumination
Geometry:
Backlight
Illumination Mode:
Strobed or Constant

Physical & Mechanical Properties

Dimensions (mm):
150 x 139 x 30
Weight (g):
253.00
Active Area (mm):
100 x 150

Optical Properties

Color:
White

Electrical

Maximum Input Current:
0.42 - 0.49A
Analog Intensity Control:
10% @ 0.7V, 100% @ 10V
Trigger-to-Pulse Latency:
10μm

Hardware & Interface Connectivity

Connector:
Flying Leads
Input Voltage (V):
24V nominal (min. 22 / max. 28)
Power Supply:
Power Supply Required and Sold Separately:
USA: #66-855
Europe: #66-855
Japan: #66-855
Korea: #33-773
China: #66-855

Environmental & Durability Factors

Operating Temperature (°C):
0 - 60
Environmental Rating:
IP67

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
Reach 233:

Product Details

  • Daisy Chain up to Four 100 x 150mm Units
  • Requires No Heat Sink
  • Available in White, Red, and Blue

Advanced Illumination EuroBrite™ Backlight illuminators feature on-board smart drivers functional during strobe and continuous operation modes making them ideal for the most demanding performance constraints. Adaptive OverDrive™ allows for power optimization while in strobing mode, and Adaptive Thermal Feedback™ gives operational current control to the user, preventing overheating and eliminating the need for a heat sink. These Advanced Illumination EuroBrite™ Backlight illuminators feature a ruggedized, sealed enclosure, and are available in white, red, or blue versions. The ability to operate four 100 x 150mm units connected to one another, and an analog dimming control operable in both strobe and continuous modes add to illuminator’s customizability.

Note: A 24V power supply is required.

Technical Information

Typical Intensity
Size 50 x 75mm 100 x 150mm
Working Distance At Surface At Surface
Area 58 x 38mm 124 x 91mm
Typical Irradiance (W/M2) 101 140
Typical Illuminance (kLux) 38 52

Accessories

Title CompareStock Number  Price Buy
M12 Female to Male, 5 pin, 0.2m #33-462 C$56.00   Request Quote
  • In Stock
    ×
M12 Female to Bare Leads 5 pin, 2m #33-463 C$56.00   Request Quote
  • In Stock
    ×
24V Power Supply with Tinned Leads #66-855 C$133.00   Request Quote
  • In Stock
    ×

Frequently Purchased Together