eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

1000 - 1060nm, 25.4mm Dia., Ultrafast Mirror

×
Stock #14-846 1 In Stock
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$391.78
Volume Pricing
Qty 1-9 C$391.78 each
Qty 10+ C$344.29 each
Need More? Request Quote
Product Downloads

Specifications

General

Type:
Laser Mirror
Typical Applications:
Yb:doped Lasers 1st Harmonic

Physical & Mechanical Properties

Clear Aperture (%):
80
Back Surface:
Commercial Polish
Diameter (mm):
25.40 +0.00/-0.10
Thickness (mm):
6.35 ±0.10
Parallelism (arcsec):
<10

Optical Properties

Surface Quality:
10-5
Coating Specification:
Rs >99.95% @ 1000 - 1060nm
Rp >99.9% @ 1000 - 1060nm
GDD Specification:
0 ±20fs2 @ 1000 - 1060nm (s-pol & p-pol)
Wavelength Range (nm):
1000 - 1060
Surface Flatness (P-V):
λ/8
Coating Type:
Dielectric
Coating:
Ultrafast (1000-1060nm)
Design Wavelength DWL (nm):
1030
Angle of Incidence (°):
45
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Fused Silica (Corning 7980)
Damage Threshold, By Design: Damage threshold for optical components varies by substrate material and coating. Click here to learn more about this specification.
0.45 J/cm2 @ 1030nm, 207fs, 1 pulse
0.35 J/cm2 @ 1030nm, 207fs, 1,000 pulses

Regulatory Compliance

Certificate of Conformance:

Product Details

  • Designed with High Reflectivity for Ultrafast Beam Steering
  • Ion-Beam Sputtered Coating for Low Scatter and Absorption
  • GDD as Low as 0±20fs2 at Design Wavelength Range

TECHSPEC® High Performance Low GDD Ultrafast Mirrors are designed to have high reflectivity at 0° or 45° angles of incidence, making them ideal for ultrafast laser beam steering applications. These mirrors have a dispersion compensating coating obtained through a precision ion beam sputtering (IBS) process, providing lower scatter and absorption than traditional dielectric laser mirrors. TECHSPEC High Performance Low GDD Ultrafast Mirrors have a group delay dispersion (GDD) of near zero at their design wavelength range, minimizing dispersion of the reflected beam. Typical applications include use in the transport of femtosecond laser pulses.

Note: Please contact us if your application requires a TECHSPEC High Performance Low GDD Ultrafast Mirror with a custom wavelength, angle, or size.

Technical Information

Custom

Edmund Optics offers comprehensive custom manufacturing services for optical and imaging components tailored to your specific application requirements. Whether in the prototyping phase or preparing for full-scale production, we provide flexible solutions to meet your needs. Our experienced engineers are here to assist—from concept to completion.

Our capabilities include:

  • Custom dimensions, materials, coatings, and more
  • High-precision surface quality and flatness
  • Tight tolerances and complex geometries
  • Scalable production—from prototype to volume

Learn more about our custom manufacturing capabilities or submit an inquiry here.

Compatible Mounts