eo_logo
 
Product added to cart

1000μm x 3mm, Mounted, Precision Air Slit

Mounted Precision Air Slit

×
Stock #58-547 In Stock
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$205.80
Qty 1-5
C$205.80
Qty 6+
C$181.16
Volume Pricing
Request Quote
Get Product Downloads
Slit Length (mm):
3.0
Slit Width (μm):
1000 ±5

Product Details

Type:
Mounted

Physical & Mechanical Properties

Outer Diameter (mm):
25.0 +0.4 /-0.000
Construction:
Stainless Steel
Thickness (mm):
0.01 Nominal

Threading & Mounting

Mount Thickness (mm):
1.25 ±0.05

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
REACH 241:

Product Family Description

  • Mounted Version Provides Secure Mechanical Support
  • Used in Optical Systems and Educational Efforts
  • Ideal for Spectrophotometer Image Analysis

Precision Air Slits are used in optical systems and educational efforts. By scanning across the focal point, MTF and point spread function can be calculated. These air slits are commonly used in focusing a light through an aperture, spectrophotometer image analysis, and various optical experiments. Precision Air Slits are constructed of stainless steel and have a 3.0mm slit length. These air slits are available unmounted with an outer diameter of 9.5mm and mounted with an outer diameter of 25.0mm, all with varying slit width. 

Use our Precision Pinhole Mount to easily integrate unmounted pinholes into a variety of mechanical components.

Mounted Precision Air Slits

Our Precision Apertures are available in aperture mounts for a secure mechanical support. The mounts also fit into various optical assemblies. Each 9.5mm diameter pinhole is sealed within a 25mm diameter black-anodized aluminum mount. Mount is clearly labeled with aperture size for easy identification. Note: Aperture Centering to Mount ±125μm.

Mounted Precision Air Slits
Mounted Precision Air Slits