eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

10.0mm Dia. x 100.0mm FL, NIR I, Inked, Plano-Convex Lens

×
Stock #63-516-INK 3-5 days
×
Other Coating Options
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$69.30
Qty 1-9
C$69.30
Qty 10+
C$62.30
Volume Pricing
Request Quote
Get Product Downloads

Product Details

Type:
Plano-Convex Lens

Physical & Mechanical Properties

Diameter (mm):
10.00 ±0.025
Centering (arcmin):
<1
Center Thickness CT (mm):
3.00 ±0.05
Edge Thickness ET (mm):
2.76
Clear Aperture CA (mm):
9
Bevel:
Protective bevel as needed

Optical Properties

Effective Focal Length EFL (mm):
100.00 @ 587.6nm
Back Focal Length BFL (mm):
98.02
Coating:
NIR I (600-1050nm)
Coating Specification:
Ravg ≤0.5% @ 600 - 1050nm
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Surface Quality:
40-20
Power (P-V) @ 632.8nm:
1.5λ
Irregularity (P-V) @ 632.8nm:
λ/4
Focal Length Tolerance (%):
±1
Radius R1 (mm):
51.68
f/#:
10
Numerical Aperture NA:
0.05
Wavelength Range (nm):
600 - 1050
Damage Threshold, By Design: Damage threshold for optical components varies by substrate material and coating. Click here to learn more about this specification.
7 J/cm2 @ 1064nm, 10ns

Regulatory Compliance

RoHS:
Certificate of Conformance:

Product Family Description

TECHSPEC® NIR I Coated Plano-Convex (PCX) Lenses have a positive focal length, making them ideal for collecting and focusing light in imaging applications. They are also useful in a variety of applications involving emitters, detectors, lasers, and fiber optics. TECHSPEC® NIR I Coated Plano-Convex (PCX) Lenses are available in a wide variety of diameters and focal lengths. Identical designs of these PCX lenses are also offered uncoated or with broadband anti-reflective (BBAR) coatings, which include MgF2, VIS 0°, VIS-NIR, NIR II, VIS-EXT, and YAG-BBAR.    

Technical Information

N-BK7

Typical transmission of a 3mm thick, uncoated N-BK7 window across the UV - NIR spectra.

Click Here to Download Data

Typical transmission of a 3mm thick N-BK7 window with MgF2 (400-700nm) coating at 0° AOI.

The blue shaded region indicates the coating design wavelengh range, with the following specification: 

Ravg ≤ 1.75% @ 400 - 700nm (N-BK7)

Data outside this range is not guaranteed and is for reference only.

Click Here to Download Data

Typical transmission of a 3mm thick N-BK7 window with VIS-EXT (350-700nm) coating at 0° AOI.

The blue shaded region indicates the coating design wavelengh range, with the following specification: 

Ravg ≤ 0.5% @ 350 - 700nm

Data outside this range is not guaranteed and is for reference only.

Click Here to Download Data

Typical transmission of a 3mm thick N-BK7 window with VIS-NIR (400-1000nm) coating at 0° AOI.

The blue shaded region indicates the coating design wavelengh range, with the following specification: 

Rabs ≤ 0.25% @ 880nm
Ravg ≤ 1.25% @ 400 - 870nm
Ravg ≤ 1.25% @ 890 - 1000nm

Data outside this range is not guaranteed and is for reference only.

Click Here to Download Data

Typical transmission of a 3mm thick N-BK7 window with VIS 0° (425-675nm) coating at 0° AOI.

The blue shaded region indicates the coating design wavelengh range, with the following specification: 

Ravg ≤ 0.4% @ 425 - 675nm

Data outside this range is not guaranteed and is for reference only.

Click Here to Download Data

Typical transmission of a 3mm thick N-BK7 window with YAG-BBAR (500-1100nm) coating at 0° AOI.

The blue shaded region indicates the coating design wavelengh range, with the following specification: 

Rabs ≤ 0.25% @ 532nm
Rabs ≤ 0.25% @ 1064nm
Ravg ≤ 1.0% @ 500 - 1100nm

Data outside this range is not guaranteed and is for reference only.

Click Here to Download Data

Typical transmission of a 3mm thick N-BK7 window with NIR I (600 - 1050nm) coating at 0° AOI.

The blue shaded region indicates the coating design wavelengh range, with the following specification: 

Ravg ≤ 0.5% @ 600 - 1050nm

Data outside this range is not guaranteed and is for reference only.

Click Here to Download Data

Typical transmission of a 3mm thick N-BK7 window with NIR II (750 - 1550nm) coating at 0° AOI.

The blue shaded region indicates the coating design wavelengh range, with the following specification: 

Rabs ≤ 1.5% @ 750 - 800nm
Rabs ≤ 1.0% @ 800 - 1550nm
Ravg ≤ 0.7% @ 750 - 1550nm

Data outside this range is not guaranteed and is for reference only.

Click Here to Download Data