Edmund Optics uses cookies to optimize and enhance the features and content on our website. Click “OK” for the full user experience, you can view additional information on the cookies we use by clicking the “Details” button. We do NOT sell your information from marketing cookies, we use it to improve ONLY YOUR experience with Edmund Optics.
Some of the data collected by this provider is for the purposes of personalization and measuring advertising effectiveness.
Some of the data collected by this provider is for the purposes of personalization and measuring advertising effectiveness.
Some of the data collected by this provider is for the purposes of personalization and measuring advertising effectiveness.
Cookies are small text files that can be used by websites to make a user's experience more efficient.
The law states that we can store cookies on your device if they are strictly necessary for the operation of this site. For all other types of cookies we need your permission.
This site uses different types of cookies. Some cookies are placed by third party services that appear on our pages.
You can at any time change or withdraw your consent from the Cookie Declaration on our website.
Learn more about who we are, how you can contact us and how we process personal data in our Privacy Policy.
Please state your consent ID and date when you contact us regarding your consent.
Most web browsers allow you to view your cookies in the browser preferences, typically within the "Privacy" or "Security" tab. Some browsers allow you to delete specific cookies or even prevent cookies from being created. While disallowing cookies in your browser may provide a higher level of privacy, it is not recommended since many websites require cookies to function properly. Alternatively, you can visit www.aboutcookies.org which provides directions on how to block or delete cookies on all major browsers.
TECHSPEC® Diamond-Like Carbon (DLC) Coated Germanium Windows have been designed with durability in mind. Featuring a high efficiency broadband anti-reflection coating on one surface and a specially designed DLC coating on the other surface, these windows feature excellent transmission and environmental resistance. The DLC coated surface is designed to withstand temperature cycling from -80 to +160°F, salt spray for a continuous period of 24 hours, salt solubility for an immersion period of 24 hours, and 5,000 wiper oscillations in a sand and slurry mixture. Further, TECHSPEC DLC Coated Germanium Windows meet the MIL-C-675C requirements for severe abrasion.
Coating Specifications | ||
Specification | AR Coating | DLC Coating |
Adhesion | per MIL-C-48497A Paragraph 4.5.3.1 | per MIL-M-13508C Paragraph 4.4.6 |
Abrasion | Moderate, per MIL-C-48497A Paragraph 4.5.3.3 | Severe, per MIL-C-675C Paragraph 4.5.10 |
Humidity | per MIL-C-48497A Paragraph 4.5.3.2 | ≥24 Hours per MIL-C-675C paragraph 4.5.8 |
Salt Solubility | - | ≥24 Hours Immersion per MIL-C-675C paragraph 4.5.7 |
Salt Spray | - | ≥24 Hours per MIL-C-675C paragraph 4.5.9 |
Temperature (°F) | -80 to +160 per MIL-C-48497A Paragraph 4.5.4.1 | -80 to +160 per MIL-C-48497A Paragraph 4.5.4.1 |
Solubility and Cleaning | per MIL-C-48497A Paragraph 4.5.4.2 | - |
Water Solubility | 24 Hours, per MIL-C-48497A Paragraph 4.5.5.3 | - |
Wiper | - | ≥5,000 Wipes of Sand/Slurry per TS-1888 |
Edmund Optics offers comprehensive custom manufacturing services for optical and imaging components tailored to your specific application requirements. Whether in the prototyping phase or preparing for full-scale production, we provide flexible solutions to meet your needs. Our experienced engineers are here to assist—from concept to completion.
Our capabilities include:
Learn more about our custom manufacturing capabilities or submit an inquiry here.
Title | Type | Compare | Stock Number | Price | Buy | |
---|---|---|---|---|---|---|
![]() |
19.5 - 108.0mm Optic Dia., Three-Screw Adjustable Ring Mount | Fixed | #03-670 |
C$155.82
Request Quote |
|
|
![]() |
8.0 - 118.0 Optic Height, English Bar-Type Optic Holder | Fixed | #03-666 |
C$164.64
Request Quote |
|
|
![]() |
5.0 - 100.0mm Optic Dia., Self-Centering Jaw Clamp | Fixed | #16-078 |
C$563.01
Request Quote |
|
|
![]() |
108.0mm Max Optic Dia., Jaw Clamp | Fixed | #53-038 |
C$1,124.55
Request Quote |
|
|
![]() |
108.0mm Max Optic Dia., Jaw Clamp and 6" Kinematic Mount | Adjustable - Tip-Tilt | #53-040 |
C$1,675.80
Request Quote |
|
or view regional numbers
QUOTE TOOL
enter stock numbers to begin
Copyright 2023, Edmund Optics Inc., 101 East Gloucester Pike, Barrington, NJ 08007-1380 USA
California Consumer Privacy Acts (CCPA): Do Not Sell or Share My Personal Information
California Transparency in Supply Chains Act