eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

100mm, f/11 Ci Series Fixed Focal Length Lens

TECHSPEC® Ci Series Fixed Focal Length Lenses

TECHSPEC® Ci Series Fixed Focal Length Lenses

TECHSPEC® Ci Series Fixed Focal Length Lenses 6mm Focal Length 8.5mm Focal Length 12mm Focal Length +4
×
Stock #15-512 In Stock
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$840.00
Qty 1-24
C$840.00
Qty 25+
C$756.00
Volume Pricing
Request Quote
Note: This item requires accessories for use | Learn More
Product Downloads

Specifications

General

Type:
Fixed Focal Length Lens

Physical & Mechanical Properties

Iris Option:
Fixed
Length (mm):
81.80
Maximum Diameter (mm):
48
Maximum Rear Protrusion (mm):
1.64

Optical Properties

Horizontal Field of View, 1/2" Sensor:
3.66°
Horizontal Field of View, 2/3" Sensor:
5.02°
Maximum Image Circle (mm):
21.60
Numerical Aperture NA, Object Side:
0.006
Number of Elements (Groups):
6 (5)
Horizontal Field of View, 1/1.8" Sensor:
4.11°
Horizontal Field of View, 1/2.5" Sensor:
3.29°
Focal Length FL (mm):
100.00
Primary Magnification PMAG:
0.159
Working Distance (mm):
750 - ∞
Aperture (f/#):
f/11
Coating Specification:
425 - 675nm BBAR
Entrance Pupil Position (mm):
31.419
Object Space Principal Plane (mm):
21.64
Image Space Principal Plane (mm):
-98.34
Field of View at Max Sensor Format:
Horizontal: 7.28°
Vertical: 5.48°
Diagonal: 9.07°
Maximum Distortion (%):
0.866
Exit Pupil Position (mm):
-50.496

Sensor

Maximum Sensor Format:
1"

Threading & Mounting

Filter Thread:
M46 x 0.75 (Female)
Mount:
C-Mount

Regulatory Compliance

RoHS:
Certificate of Conformance:

Product Details

  • Up to 2/3", C-Mount Lens
  • Up to 7.5 MegaPixels, 2.8µm Pixel Size Sensors
  • Instrumentation (Ci) Versions of our C Series Lenses with Streamlined Mechanical Designs and Fixed Apertures
  • 3.5mm to 50mm Focal Length
  • Ruggedized (Cr) Designs Also Available

TECHSPEC® Ci Series Fixed Focal Length Lenses are a streamlined version of our C Series Fixed Focal Length Lenses. They feature the same low lens-to-lens variation and broadband anti-reflection (BBAR) coating for maximum light transmission, while offering reduced weight and size. An adjustable, lockable focus allows for setting and locking the best focus position for instrumentation integration. TECHSPEC® Ci Series Fixed Focal Length Lenses are designed specifically for volume integration into applications such as factory inspection and automation to benchtop biomedical devices. The Ci Series offers a wide range of aperture options, ensuring maximum flexibility of resolution, throughput, and depth of field.

Edmund Optics has created a family of high performance optical designs (the C Series family) and developed 6 customized optomechanical solutions targeted for specific applications. These lens sub-families utilize the same optics as the C Series lenses providing the same optical performance in a variety of optomechanical solutions to meet your application requirements:

  • C Series: Features locking cam focus and iris adjustment and is the most adjustable version of these optical designs; they are the typical high quality machine vision lenses. Also available with a VIS-NIR Broadband Anti-Reflection (BBAR) Coating.
  • Ci Series: Simplified mechanics featuring fixed apertures with compact housing. Industrial Ruggedization for reduced size, cost, and locked focus.
  • Cr Series: All optics glued in place and a locking C-clamp focus ring. Stabilized Ruggedization for reduced pixel shift and improved focus stability.
  • Cx Series: Modular, flexible mechanics allows lenses to be taken apart for easy integration of accessories such as liquid lenses, apertures, and more.
  • Liquid Lens Cx Series: Designed with an integrated liquid lens for quick autofocus.
  • Cw Series: Waterproof, designed to meet IEC Ingress Protection Code IPX7 and IPX9K.

Technical Information

Dimensions
Focal Length A B C D
6mm M34.0 x 0.5 47.8mm 34mm 1.17mm
12mm M22.0 x 0.75 29.0mm 22mm 0.96mm
16mm M22.0 x 0.75 40.8mm 22mm 1.09mm
25mm M22.0 x 0.75 29.9mm 22mm 1.33mm
35mm M25.5 x 0.5 41mm 22.5mm 3.82mm
50mm M30.5 x 0.5 49.5mm 30.5mm 2.06mm

Accessories

Title CompareStock Number  Price Buy
Filter Adapter M25.5 x 0.50 from M22 x 0.75 (Female) #89-941 C$46.20   Request Quote
  • In Stock
    ×
Filter Adapter M30.5 x 0.5 from M22 x 0.5 (Female) #89-932 C$56.70   Request Quote
  • In Stock
    ×
Locking Retainer Nut for Ci Series Lenses #89-944 C$46.20   Request Quote
  • In Stock
    ×
C-Mount to NF-Mount Adapter #89-945 C$46.20   Request Quote
  • In Stock
    ×
C-Mount Front Attachment for 35mm Ci Series Lens #89-946 C$46.20   Request Quote
  • In Stock
    ×