eo_logo
 
Product added to cart

100mm FL, 1064nm Edmund Optics® F-Theta Lens

×
Stock #15-179 In Stock
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$1,162.00
Qty 1-4
C$1,162.00
Qty 5+
C$1,050.00
Volume Pricing
Request Quote
Get Product Downloads
Scan Field (mm):
56.5 x 56.5
Telecentricity (°):
Not Specified
Flange Distance (mm):
126.9
Focus Size Diameter, 1/e2 (μm):
17
Input Beam Diameter, 1/e2 (mm):
12

Product Details

Type:
F-Theta Lens

Physical & Mechanical Properties

Maximum Diameter (mm):
87
Maximum Length (mm):
52.3

Optical Properties

Design Wavelength DWL (nm):
1064
Focal Length FL (mm):
101.60
Scan Angle (°):
±22.68
Transmission (%):
≥95
Working Distance (mm):
107.9
Wavelength Range (nm):
1064

Threading & Mounting

Mounting Threads:
M85 x 1.0

Regulatory Compliance

RoHS:
Certificate of Conformance:

Product Family Description

  • Ideal for Laser Scanning Applications
  • Diffraction Limited Across the Scan Field with Low Wavefront Error
  • Long Working Distances and Large Scan Areas
  • Galvanometers, Beam Expanders, and Laser Sources Also Available

Edmund Optics® F-Theta Lenses are designed to provide flat fields at the image plane of scanning systems and are used in conjunction with galvanometers, beam expanders, and laser sources. These F-Theta Lenses feature compact form factors, offer a wide range of focal lengths up to 273mm, and large scan fields up to 164mm (X) x 164mm (Y). Optimized for common fiber laser sources and Nd:YAG fundamental or second harmonic, these lenses are available in design wavelengths of 532nm and 1064nm with common mounting threads for easy integration into galvo systems. Edmund Optics® F-Theta Lenses are a cost-effective solution for laser scanning and laser processing applications including laser marking, engraving, cutting, drilling, and 3D modeling.