eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

100mm Focal Length, LF Series Fixed Focal Length Lens

100mm Focal Length, #85-204

×
Stock #85-204 In Stock
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$2,142.00
Qty 1+
C$2,142.00
Volume Pricing
Request Quote
Product Downloads

Specifications

General

Type:
Fixed Focal Length Lens
Imaging Lens Type:
Lens for Large Format Sensors

Physical & Mechanical Properties

Iris Option:
Variable
Length (mm):
104.00
Maximum Diameter (mm):
61
Weight (g):
564
Maximum Rear Protrusion (mm):
0

Optical Properties

Horizontal Field of View, 1/2" Sensor:
29.2mm - 3.7°
Horizontal Field of View, 2/3" Sensor:
40.1mm - 5.0°
Horizontal Field of View, 1/3" Sensor:
21.9mm - 2.7°
Horizontal Field of View, 1" Sensor:
58.4mm - 7.3°
Maximum Image Circle (mm):
43.30
Numerical Aperture NA, Object Side:
0.0318
Horizontal Field of View @ Max Sensor Format:
164.5mm - 20.3°
Horizontal Field of View, 35mm Sensor:
164.5mm - 20.3°
Horizontal Field of View, 4/3" Sensor:
102.2mm - 12.7°
Horizontal Field of View, 1.1" Sensor:
64.8mm - 8.1°
Number of Elements (Groups):
8 (5)
Horizontal Field of View, 1/1.8" Sensor:
32.8mm - 4.1°
Horizontal Field of View, 1/2.5" Sensor:
26.4mm - 3.3°
Focal Length FL (mm):
100.00
Primary Magnification PMAG:
0.22
Working Distance (mm):
500 - ∞
Aperture (f/#):
f/2.8 - f/22
Coating:
λ/4 MgF2
Coating Specification:
λ/4 MgF2
Entrance Pupil Position (mm):
55.2
Horizontal Field of View, 1/4" Sensor:
16.4mm - 2.1°
Object Space Principal Plane (mm):
48.56
Image Space Principal Plane (mm):
-51.39
Field of View at Max Sensor Format:
Horizontal: 158.2mm - 19.7°
Vertical: 118.6mm - 14.8°
Diagonal: 198.1mm - 24.5°
Maximum Distortion (%):
0.06
Horizontal Field of View, APS-H Sensor:
133.3mm - 16.6°
Horizontal Field of View, APS-C Sensor:
102.2mm - 12.7°
Exit Pupil Position (mm):
-45.16
Lens Wavelength Range:
VIS

Sensor

Maximum Sensor Format:
35mm

Threading & Mounting

Filter Thread:
M46 x 0.75 (Female)
Mount:
F-Mount

Environmental & Durability Factors

Storage Temperature (°C):
-20 to +60 For questions regarding operating temperature please contact our support team

Regulatory Compliance

RoHS:
Certificate of Conformance:

Product Details

  • Full Frame (35mm), F-Mount Lens
  • 29 MegaPixels, 5µm Pixel Size Sensors
  • F-Mount Large Format (LF) Lens for Factory Automation
  • 28mm to 100mm Focal Length

TECHSPEC® LF Series Fixed Focal Length Lenses are designed for use with 2k, 4k, 6k, and 8k line scan cameras and mid-sized area scan arrays. Optimized for machine vision working distances, LF Series lenses feature high resolving powers to easily detect small defects. Additionally, these lenses also feature a lockable focus and iris, which is ideal for factory automation applications where vibrations can cause performance decreases. TECHSPEC® LF Series Fixed Focal Length Lenses are ideal for use in machine vision, web inspection, sorting, and identification applications. The lenses come in focal lengths ranging from 28 to 100mm. 

Note: 28mm focal length does not work on all F-mount cameras. Camera F-mount must have an inner diameter greater than 42mm.

Technical Information

#85-204, 100mm Focal Length, LF Series Fixed Focal Length Lens, Distortion Plot
#85-204, 100mm Focal Length, LF Series Fixed Focal Length Lens, Distortion Plot
#85-204, 100mm Focal Length, LF Series Fixed Focal Length Lens, Relative Illumination Plot
#85-204, 100mm Focal Length, LF Series Fixed Focal Length Lens, Relative Illumination Plot
#85-204, 100mm Focal Length, LF Series Fixed Focal Length Lens, Working Distance versus Field of View Plot
#85-204, 100mm Focal Length, LF Series Fixed Focal Length Lens, Working Distance versus Field of View Plot
#85-204, 100mm Focal Length, LF Series Fixed Focal Length Lens, Modulated Transfer Function (MTF) Plot, 1000mm Working Distance, f2.8
#85-204, 100mm Focal Length, LF Series Fixed Focal Length Lens, Modulated Transfer Function (MTF) Plot, 1000mm Working Distance, f2.8
#85-204, 100mm Focal Length, LF Series Fixed Focal Length Lens, Depth of Field Plot, 1000mm Working Distance, f2.8
#85-204, 100mm Focal Length, LF Series Fixed Focal Length Lens, Depth of Field Plot, 1000mm Working Distance, f2.8
#85-204, 100mm Focal Length, LF Series Fixed Focal Length Lens, Modulated Transfer Function (MTF) Plot, 1000mm Working Distance, f4
#85-204, 100mm Focal Length, LF Series Fixed Focal Length Lens, Modulated Transfer Function (MTF) Plot, 1000mm Working Distance, f4
#85-204, 100mm Focal Length, LF Series Fixed Focal Length Lens, Depth of Field Plot, 1000mm Working Distance, f4
#85-204, 100mm Focal Length, LF Series Fixed Focal Length Lens, Depth of Field Plot, 1000mm Working Distance, f4
#85-204, 100mm Focal Length, LF Series Fixed Focal Length Lens, Modulated Transfer Function (MTF) Plot, 1500mm Working Distance, f2.8
#85-204, 100mm Focal Length, LF Series Fixed Focal Length Lens, Modulated Transfer Function (MTF) Plot, 1500mm Working Distance, f2.8
#85-204, 100mm Focal Length, LF Series Fixed Focal Length Lens, Depth of Field Plot, 1500mm Working Distance, f2.8
#85-204, 100mm Focal Length, LF Series Fixed Focal Length Lens, Depth of Field Plot, 1500mm Working Distance, f2.8
#85-204, 100mm Focal Length, LF Series Fixed Focal Length Lens, Modulated Transfer Function (MTF) Plot, 1500mm Working Distance, f4
#85-204, 100mm Focal Length, LF Series Fixed Focal Length Lens, Modulated Transfer Function (MTF) Plot, 1500mm Working Distance, f4
#85-204, 100mm Focal Length, LF Series Fixed Focal Length Lens, Depth of Field Plot, 1500mm Working Distance, f4
#85-204, 100mm Focal Length, LF Series Fixed Focal Length Lens, Depth of Field Plot, 1500mm Working Distance, f4

Related Products

Frequently Purchased Together

Compatible Cameras

Title  Type Compare Stock Number   Price  Buy
Allied Vision Prosilica GT5120 APS-H F-Mount Monochrome Camera Monochrome Camera #14-738 C$10,500.00
Request Quote
  • Contact Us
    ×