eo_logo
 
Product added to cart

100mm, IR 940nm, MicroBrite Brightfield Ring Light

See More by Advanced Illumination
×
Stock #18-580 In Stock
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$1,647.80
Qty 1+
C$1,647.80
Volume Pricing
Request Quote
Get Product Downloads
Color:
IR
Height (mm):
19.09
Inner Diameter (mm):
100
Input Voltage (V):
24V
Model Number:
RL208M-100940IC
Operating Temperature (°C):
0 - 60
Outer Diameter (mm):
145.34
Dimensions (mm):
100.00 x 145.34 x 19.09
Mounting Threads:
M4 x 4
Wavelength (nm):
940.00
Weight (g):
400
LED Lifetime (hours):
50,000
Power Supply:
Power Supply Required and Sold Separately:
USA: #66-855
Europe: #66-855
Japan: #66-855
Korea: Not Available
China: #66-855
Type of Illumination:
LED Illuminator
Note:
Optional Manual Intensity Adjustment #86-887 and #89-555 are Available
Manufacturer:
Advanced Illumination
Geometry:
Ring Light
Maximum Input Current:
0.24A
Illumination Mode:
Constant
Environmental Rating:
IP50

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
Reach 233:

Product Family Description

  • High Intensity Output up to 41,000 Lux
  • 2”-10” Working Distance (Size Dependent)
  • Full Range of Wavelengths Available
  • Optional Manual Intensity Adjustments (#86-887 and #89-555) Recommended

Advanced Illumination MicroBrite Brightfield Ring Lights offer high intensity machine vision lights in a compact form factor. These ring lights produce an intense light output up to 41,000 Lux at a working distance of 180mm, are available in a full range of wavelengths, and are offered in two standard sizes. These ring lights provide object coverage from 2” to 6” depending on working distance. Advanced Illumination MicroBrite Brightfield Ring Lights are ideal for standard, around-the-lens applications requiring high-intensity illumination sources such as high-speed inspections, factory automation, and machine vision.

Note: Requires 24V power supply #66-855. Manual Intensity Adjustment #86-887 and #89-555 are recommended and sold separately.