eo_logo
 
Product added to cart

100mm, Red 625nm, MicroBrite Brightfield Ring Light

See More by Advanced Illumination
×
Stock #18-575 In Stock
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$1,729.00
Qty 1+
C$1,729.00
Volume Pricing
Request Quote
Get Product Downloads
Maximum Input Current:
0.23A

Product Details

Model Number:
RL208M-100625IC
Type of Illumination:
LED Illuminator
Manufacturer:
Advanced Illumination
Geometry:
Ring Light
Illumination Mode:
Constant

Physical & Mechanical Properties

Height (mm):
19.09
Inner Diameter (mm):
100
Outer Diameter (mm):
145.34
Dimensions (mm):
100.00 x 145.34 x 19.09
Weight (g):
400

Optical Properties

Color:
Red
Wavelength (nm):
625.00

Performance

LED Lifetime (hours):
50,000

Hardware & Interface Connectivity

Connector:
Flying Leads
Input Voltage (V):
24V
Power Supply:
Power Supply Required and Sold Separately:
USA: #66-855
Europe: #66-855
Japan: #66-855
Korea: Not Available
China: #66-855

Threading & Mounting

Mounting Threads:
M4 x 4

Environmental & Durability Factors

Operating Temperature (°C):
0 - 60
Environmental Rating:
IP50

Additional Info

Note:
Optional Manual Intensity Adjustment #86-887 and #89-555 are Available

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
Reach 233:

Product Family Description

  • High Intensity Output up to 41,000 Lux
  • 2”-10” Working Distance (Size Dependent)
  • Full Range of Wavelengths Available
  • Optional Manual Intensity Adjustments (#86-887 and #89-555) Recommended

Advanced Illumination MicroBrite Brightfield Ring Lights offer high intensity machine vision lights in a compact form factor. These ring lights produce an intense light output up to 41,000 Lux at a working distance of 180mm, are available in a full range of wavelengths, and are offered in two standard sizes. These ring lights provide object coverage from 2” to 6” depending on working distance. Advanced Illumination MicroBrite Brightfield Ring Lights are ideal for standard, around-the-lens applications requiring high-intensity illumination sources such as high-speed inspections, factory automation, and machine vision.

Note: Requires 24V power supply #66-855. Manual Intensity Adjustment #86-887 and #89-555 are recommended and sold separately.