eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

100mm Length, T-Mount Extension Tube

×
Stock #65-969 3 In Stock
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$128.63
Volume Pricing
Qty 1-4 C$128.63 each
Qty 5-9 C$114.22 each
Qty 10-25 C$105.69 each
Need More? Request Quote
Product Downloads

Specifications

General

Type:
Extension Tube
Note:
Inner threads are female T-Mount (M42 x 0.75), allowing optical components to be mounted with #58-741
Function:
Extension Tube (Fixed)

Physical & Mechanical Properties

Extension Length (mm):
100.0
Total Length (mm):
103.45
Outer Diameter (mm):
48.0
Clear Aperture CA (mm):
37.0

Threading & Mounting

Thread Type:
T-Mount

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
REACH 241:

Product Details

  • Used for Adding a Fixed Tube Extension to Optical Systems
  • Feature Male/Female Threads at Opposite Ends
  • Black Anodized Aluminum Construction

TECHSPEC® C, S, and T-Mount Extension Tubes add extension length to an optical system while blocking external light and debris from entering the system. Extension tubes are available with C, S, or T-Mount threading, allowing them to be integrated into a wide range of systems and applications. Their black anodized aluminum construction, combined with a threaded inner diameter, ensures that stray light is reduced within the system. TECHSPEC C, S, and T-Mount Extension Tubes feature different lengths that can be combined to create the exact extension length needed for a specific application. The actual tube length is longer than the extension length due to the male threaded portion.