eo_logo
 
Product added to cart

100mm x 120mm Travel, Motorized XY Microscope Stage, Integrated Controller

See More by Zaber™

XY Microscope Translation Stage

XY Microscope Translation Stage XY Microscope Motorized Stage Controller
×
Stock #22-630 In Stock
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$9,962.40
Qty 1+
C$9,962.40
Volume Pricing
Request Quote
Get Product Downloads
Type of Movement:
Linear (X-Y)
Guide System:
Crossed Roller Bearing
Type of Drive:
Precision Lead Screw
Type:
Metric
Stage Size (mm):
236.3 x 322.9
Travel (mm):
120 in X 100 in Y
Accuracy (μm):
40 (Unidirectional)
Backlash (μm):
<4
Height (mm):
34.7
Load Capacity (kg):
9.68, Centered Load
Manufacturer:
Zaber
Operating Temperature (°C):
0 to 50
Power Supply:
Power Supply Required and Sold Separately:
USA: #15-294
Europe: #15-294
Japan: #23-662
Korea: #33-773
China: #15-294
Repeatability (μm):
<2
Resolution (μm):
0.15625
Speed (mm/s):
0.000095 to 85
Thrust (N):
95
Type of Motor:
Stepper (2 Phase)
Weight (kg):
3.3
Computer Interface:
RS-232, USB 2.0
Maximum Operating Current (mA):
2600

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
Reach 240:

Product Family Description

  • 100 x 120mm or 205 x 205mm Travel
  • 100N Centered Load Capacity, 12μm Full Travel Accuracy, 2μm Repeatability, and Up to 85mm/s Speed
  • Supported by μManager Open-Source Microscopy Software
  • Available with Integrated, 200 Counts per Revolution (CPR) Motor Mounted Encoder

Zaber™ Motorized XY Microscope Stages are an ideal replacement for manual stages used on upright and inverted microscope systems or for stand-alone operation as scanning stages. These microscope stages incorporate crossed roller bearings on hardened stainless steel to increase translation smoothness and durability. Encoder versions are available for all travel lengths, with 200 Counts per Revolution (CPR) rotary quadrature encoders integrated into the stepper motor. Zaber™ Motorized XY Microscope Stage features a compact design, precision accuracy and repeatability, and quick translation speed across 100 x 120mm or 205 x 205mm of travel. The included adjustable universal slide insert allows quick changes of slides up to 70mm diameter. This stage is fully supported by μManager, an open-source software package for controlling automated microscopes and imaging systems.

Note: A 24-48 VDC universal power supply, data cables for daisy chaining, and computer interface cables (USB or RS-232) are sold separately as accessories. These stages utilize the same accessories as the Zaber™ High Precision Motorized Stage System.