eo_logo
 
Product added to cart

100mW, 405nm Violet Alignment Laser Diode Module

Violet Alignment Laser Diode

×
Stock #19-462 In Stock
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$1,127.00
Qty 1+
C$1,127.00
Volume Pricing
Request Quote
Product Downloads

Specifications

General

Laser Class - CDRH:
IIIb

Physical & Mechanical Properties

Length (mm):
36.00

Optical Properties

Wavelength (nm):
405.00
Wavelength Tolerance (nm):
±5
Beam Diameter (mm):
3.5 typical
Beam Divergence (mrad):
<1.0
Color:
Violet

Electrical

Output Power (mW):
100
Modulation Frequency (kHz):
0 - 10

Hardware & Interface Connectivity

Operating Voltage (V):
6
Power Supply:
Power Supply Required and Sold Separately:
USA: #19-468
Europe: #19-468
Japan: N/A
Korea: N/A
China: #19-468

Environmental & Durability Factors

Operating Temperature (°C):
-10 to 50

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
Reach 233:

Product Details

  • TTL Modulation up to 10kHz
  • Circular Beam Profile
  • Focus Adjustable

Violet and Blue Alignment Laser Diodes are ideal for alignment and sensing applications. Available with output power options ranging from 1 to 100mW, these lasers are commonly integrated into visual-based systems or monochromatic vision systems. Because monochromatic vision systems are typically illuminated with green or red lights, a 405 or 450nm alignment laser can be easily filtered out without affecting the system’s illumination. These lasers feature simple operation due to the integrated optics and electronics and are easily powered via a 5VDC source. Violet and Blue Alignment Laser Diodes feature an external focusing mechanism and accept interchangeable projection heads.

Note: Power supply and mounting bracket sold separately.

Accessories

Title CompareStock Number  Price Buy
5V DC/2.4A Power Supply & Plug Adapters #73-818 New C$56.00 Qty 10+ C$50.40   Request Quote
  • Contact Us
    ×
30°, 405nm Single Line Projection Head #37-092 C$242.20   Request Quote
  • In Stock
    ×
Laser Mounting Clamp #37-143 C$130.90   Request Quote
  • In Stock
    ×
6V DC/1A Power Supply #19-468 C$101.50   Request Quote
  • In Stock
    ×

Frequently Purchased Together