eo_logo
 
Product added to cart

100/Pack, M3X0.5 X 6 SHSS

×
Stock #58-632 In Stock
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$19.25
Qty 1+
C$19.25
Volume Pricing
Request Quote
Get Product Downloads

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
Reach 235:

Product Family Description

Technical Information

Allen Wrench Size Chart
  Allen Wrench Stock No. Allen Wrench Hex Key Size For Socket Head Cap For Socket Head Set For Button Head Cap
English #58-639 0.028" N/A #0 N/A
#58-638 0.035" N/A #2 #0
#56-271 0.050" #0 #4 #2
#58-637 1/16" #1 #6 #3 & #4
#56-270 1/64" #2 & #3 #8 #5 & #6
#55-188 3/32" #4 & #5 #10 #8
#55-189 7/64" #6 N/A N/A
#03-662 1/8" N/A ¼" #10
#55-190 9/64" #8 N/A N/A
#55-191 5/32" #10 & #12 5/16" #12 & ¼"
#55-192 3/16" ¼" 3/8" 5/16"
Metric #58-636 0.9mm N/A M2 N/A
#55-452 1.5mm M1.6 & M2 M3 M2.5
#57-445 2mm M2.5 & M2.6 M4 M3
#55-451 2.5mm M3 M5 M4
#55-199 3mm M4 M6 M5
#55-200 5mm M6 M10 M8