eo_logo
 
Product added to cart

1.00" x 11.9", 0.75" FL, Cylinder Fresnel Lens

Cylinder Fresnel Lenses

×
Stock #46-110 In Stock
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$79.10
Qty 1-10
C$79.10
Qty 11+
C$71.40
Volume Pricing
Request Quote
Get Product Downloads
Center Thickness CT (inches):
0.06
Effective Size (inches):
0.75 x 11.9
Groove Density (grooves/inch):
200.00
Thickness Tolerance (inches):
±0.020

Product Details

Type:
Fresnel Lens

Physical & Mechanical Properties

Dimensional Tolerance (inches):
±0.05
Dimensions (inches):
1.0 x 11.9
Dimensions (mm):
25.4 x 302.26

Optical Properties

Effective Focal Length EFL (mm):
19.05
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Acrylic
Coating:
Uncoated
Wavelength Range (nm):
400 - 1100
Effective Focal Length EFL (inches):
0.75
Index of Refraction nd:
1.49
Transmission (%):
85 (Typical)

Environmental & Durability Factors

Operating Temperature (°C):
80 (Maximum)

Regulatory Compliance

RoHS 2015:
Reach 224:
Certificate of Conformance:

Product Family Description

  • Collapsed Version of a Standard Cylinder Lens
  • Ideal for Focusing One Dimension
  • Various Sizes Available