eo_logo
 
Product added to cart

100X EO M Plan Apo Long Working Distance Infinity Corrected

50X EO M Plan Apo Long Working Distance Infinity Corrected, #59-879

×
Stock #59-880 In Stock
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$4,958.80
Qty 1+
C$4,958.80
Volume Pricing
Request Quote
Get Product Downloads
Field of View (mm):
0.24
Horizontal Field of View, 1/2" Sensor:
0.064mm
Horizontal Field of View, 2/3" Sensor:
0.088mm
Horizontal Field of View, 1" Sensor:
0.128mm
Focal Length FL (mm):
2.00
Length (mm):
92.00
Length excluding Threads (mm):
92.00
Magnification:
100X
Maximum Diameter (mm):
34
Numerical Aperture NA:
0.80
Mounting Threads:
M26 x 36 TPI
Compatible Tube Lens Focal Length (mm):
Focal Length: 200mm
Type:
Microscope Objective
Resolving Power (μm):
0.34
Depth of Field (μm):
0.43
Field of View, 24 Diameter Field Eyepiece (mm):
0.24
Operating Temperature (°C):
+10 to +40
Operating Humidity:
<85% with no condensation
Working Distance (mm):
3.0
Weight (g):
450.00
Wavelength Range (nm):
390 - 780
Style:
Infinity Corrected
Field Number (mm):
24
Parfocal Length (mm):
95
Immersion Liquid:
N/A

Regulatory Compliance

RoHS:
Certificate of Conformance:

Product Family Description

  • High Quality Optics in a Plan Apochromat Design
  • Long Working Distance Options
  • Sub-Micron Resolving Power

EO Infinity Corrected Long Working Distance Objectives are made to the highest quality and standards, utilizing a strain-free optical system. They maintain a long working distance and offer high numerical apertures. With resolving power from 5 to 0.34 microns, these objectives work for a wide array of applications. All stated magnifications are based on a tube lens focal length of 200mm. EO Infinity Corrected Long Working Distance Objectives’ mounting thread is M26 x 36 TPI. The objectives work with all Mitutoyo parts and can be placed directly in a system currently utilizing Mitutoyo objectives.

Technical Information

 
  Stock # A B C D E
2X M Plan APO #59-875 61 32 27.5 34
5X M Plan APO #59-876 61 32 25 34
10X M Plan APO #59-877 61.5 2.2 32 25.5 34
20X M Plan APO #59-878 75 3.2 32 26.7 34
50X M Plan APO #59-879 82 32 25.5 34
100X M Plan APO #59-880 92 32 26 34
50X M Plan APO ULWD #59-881 74.5 32 25.5 34
100X M Plan APO ULWD #59-882 82 32 26 34