eo_logo
 
Product added to cart

100X T0.7 Mitutoyo LCD Plan Apo NIR HR Infinity Corrected Objective

See More by Mitutoyo
×
Stock #23-602 In Stock
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$23,646.00
Qty 1+
C$23,646.00
Volume Pricing
Request Quote

Specifications

General

Model Number:
378-870-15
Compatible Tube Lens Focal Length (mm):
Focal Length: 200mm
Type:
Microscope Objective
Note:
0.7mm thick LCD cover-glass
Example Application: High magnification inspection through liquid crystal glass (LCD) or cutting and trimming of semiconductor wafer and circuits
Style:
Infinity Corrected
Manufacturer:
Mitutoyo

Physical & Mechanical Properties

Length excluding Threads (mm):
85.13
Maximum Diameter (mm):
39
Weight (g):
490.00

Optical Properties

Compatible Cover Glass Thickness (mm):
0.7
Design Wavelength DWL (nm):
532, 1064
Horizontal Field of View, 1/2" Sensor:
0.06mm
Horizontal Field of View, 2/3" Sensor:
0.09mm
Focal Length FL (mm):
2.00
Magnification:
100X
Numerical Aperture NA:
0.70
Resolving Power (μm):
0.4
Depth of Field (μm):
0.70
Field of View, 24 Diameter Field Eyepiece (mm):
0.24
Field of View, 18 Diameter Field Eyepiece (mm):
0.18
Working Distance (mm):
9.87
Wavelength Range (nm):
480 - 1800
Parfocal Length (mm):
95.24
Immersion Liquid:
N/A

Sensor

Maximum Sensor Format:
2/3"

Threading & Mounting

Mounting Threads:
M26 x 36 TPI

Environmental & Durability Factors

Performance Assurance Temperature (°C):
23 ±2

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
REACH 241:

Product Details

  • Ideal for Brightfield Imaging and Laser-Based Applications through LCD Glass
  • Excellent Performance at Nd:YAG Laser Lines
  • Compensate for Cover-Glass Thickness of 0.7mm or 1.1mm

Mitutoyo NIR, NUV, and UV LCD Infinity Corrected Objectives combine the benefits of the standard M Plan Apo and M Plan Apo SL series objectives with enhanced spectral ranges. The NIR objectives are corrected from 480 to 1800nm, making them ideal for semiconductor and telecommunication inspection, or for laser cutting with common Nd:YAG lasers. The HR series offers an increased numerical aperture, providing smaller spot sizes and higher resolution. Mitutoyo NIR, NUV, and UV LCD Infinity Corrected Objectives compensate for common LCD glass thicknesses. The NUV and UV series of objectives have excellent performance at the second, third, and fourth Nd:YAG harmonics of 532nm, 355nm, and 266nm respectively.

Technical Information

 Dimensions 
M Plan NIR A (mm)
B (mm) C (mm) W.D. (mm)
20X, T0.7 75.00 34 32.2 20.0
20X, T1.1 75.02 34 32.2 19.98
50X, T0.7 77.74 34 32.2 9.60
50X, T1.1 77.87 34 32.2 17.13
100X 82.94 34 32.2 12.06
HR 100X 85.13 39 37 9.87
M Plan NUV A (mm)
B (mm) C (mm) W.D. (mm)
20X, T0.7 78 34 32.2 16.96
50X, T0.7 80 34 32.2 14.76
M Plan UV A (mm)
B (mm) C (mm) W.D. (mm)
20X, T0.7 80 34 32.2 14.98
50X, T0.7 83 34 32.2 12.38

Related Products

Resources

Filter

Multiphoton Microscopy

Multiphoton microscopy is ideal for capturing high-resolution 3D images with reduced photobleaching and phototoxicity compared to confocal microscopy.

View Now

Confocal Microscopy

Confocal microscopy provides high resolution, elimination of out-of-focus glare due to spatial filtering, and reduction of light-induced damage to the sample.

View Now

Understanding Microscopes and Objectives

Learn about the different components used to build a microscope, key concepts, and specifications at Edmund Optics.

View Now

Optical Cage System Application: Digital Video Microscope

Are you looking to simplify the assembly of a digital video microscope? Find out how a TECHSPEC Optical Cage System allows for quick build at Edmund Optics.

View Now

Optical Cage System Application: Differential Interference Contrast (DIC) Digital Microscope

Differential interference microscopy enhances the contrast of object features that are otherwise difficult to observe using brightfield microscopy.

View Now

Darkfield Illumination

Digital Video Microscope Objective Setups

Digital video microscopes use a camera to capture and record images. Read more about the components needed to assemble a video microscope at Edmund Optics.

View Now

Brightfield Illumination

Fluorescence Microscopy: In-Line Illumination with Imaging Filters

Want to know about fluorescence microscopy? Read this article by a Biomedical Product Line Engineer at Edmund Optics to learn more.

View Now

You list reticles for both Magnifiers and Microscopes. Which reticle do I choose for my application?

What is a scaled reticle?

Reticle

Infinite Conjugate Tube Length

Understanding Infinity Corrected Objective Resolving Power and Magnification

Microscopes are used in a variety of fields and applications. To understand how resolving power, magnification, and other aspects work, read more at Edmund Optics.

View Now

Using Tube Lenses with Infinity Corrected Objectives

Want to use an infinity corrected objective to make an image? You will need a tube lens to do it! Find out why and how it works at Edmund Optics.

View Now

What is an "in-line" microscope?

What is an infinity-corrected objective?

Can I use an infinity-corrected objective in my microscope to get a longer working distance?

What is "DIN" and "JIS"? What is the difference between them?

I’m using the MT-1 Accessory Tube Lens and MT-1/MT-2 C-Mount Adapter. Two thin brass rings came with the adapter. How are they used?

What is the significance of the field number of an objective and what is it dependent on?

Plan Objective

Semi-Plan Objective

Tube Lens

The Future of Microscope Objectives

Advances in Microscopy Tackle the Challenges of the Future

View Now

Optical Microscopy Application: Brightfield Illumination

Looking to use a simple technique for optical microscopy? Check out this article on brightfield illumination to find out more at Edmund Optics.

View Now

Optical Microscopy Application: Darkfield Illumination

Darkfield illumination is the opposite of brightfield illumination. Find out how darkfield differs from brightfield in optical microscopy at Edmund Optics.

View Now

Optical Microscopy Application: Phase Contrast

Think you know all the advantages for using phase contrast in optical microscopy? Advantages, image appearance, and technical details can be found at Edmund Optics.

View Now

What is the difference between Achromatic, Semi-Plan and Plan objectives?

You have a variety of Mitutoyo Tube Lenses (MT-4, MT-1, and MT-2). How can you connect them to a Mitutoyo objective and C-mount camera?

I have an MT-L Accessory Tube Lens but I am unsure about mounting it to my objective and C-Mount camera. Can you explain how it works?

Achromatic Objective

Apochromatic

Confocal Microscopy

DIN (Deutsche Industrie Norm)

Periplan Eyepiece

Optical Microscopy Application: Differential Interference Contrast

Differential interference contrast (DIC) is one of the polarization techniques that can be used in optical microscopy. Learn about this technique at Edmund Optics.

View Now

Field Number

Light Sheet Microscopy

Light sheet fluorescence microscopy uses a 2D laser sheet to illuminate a thin slice of the sample and excite fluorescence, reducing phototoxicity and damage.

View Now

Diffraction Limit

Parfocality

Laser Power Density versus Energy Density

Power density, energy density, fluence, and irradiance are often incorrectly used in laser optics applications. Learn the correct definitions and usage.

View Now

Optical Microscopy Application: Fluorescence

Wondering how fluorescence microscopy works? Find out about the technique, systems, and more at Edmund Optics.

View Now

Field of View (FOV)

Magnification

Numerical Aperture (NA)

Refraction