eo_logo
 
Product added to cart

101.6 x 127 x 3mm High Efficiency Window

×
Stock #21-329 In Stock
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$57.40
Qty 1-5
C$57.40
Qty 6+
C$45.85
Volume Pricing
Request Quote
Get Product Downloads
Angle of Incidence (°):
0
Bevel:
Protective as needed
Clear Aperture (%):
≥90
Clear Aperture CA (mm):
91.44 x 91.44
Dimensions (mm):
101.60 x 127.00
Thickness (mm):
3.00 ±0.25
Coating:
BBAR (425-700nm)
Coating Specification:
Ravg ≤0.5% @ 425 - 700nm
Edges:
Seamed
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Float Glass
Surface Quality:
80-50
Transmission (%):
95.6 Average (typical)
Type:
Protective Window
Wavelength Range (nm):
425 - 700
Length (mm):
101.60
Width (mm):
127.00

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
REACH 241:

Product Family Description

  • High Transmission
  • Eliminate Back Reflections and Reduce Glare
  • Available in a Wide Range of Sizes

High Efficiency Anti-Reflection (HEAR) Coated Windows feature dual broadband anti-reflection coatings, reducing reflectance to ≤0.5%. Anti-reflection (AR) coatings are applied to optical surfaces to increase the system's throughput and reduce hazards caused by reflections that travel backward through the system and create ghost images. The coating virtually eliminates back reflections, offering improved readability when used in industrial or scientific displays. High Efficiency Anti-Reflection (HEAR) Coated Windows have a high transmission, making them especially suitable for various optical applications. These anti-reflective windows are available in circular and square formats, with a diverse range of sizes offered in each. 

Can’t find what you need? Get a quick custom quote.