eo_logo
 
Product added to cart

101.6mm Clear Aperture 8R/92T, Pellicle Beamsplitter

Pellicle Beamsplitters

×
Stock #39-490 In Stock
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$509.01
Qty 1-10
C$509.01
Qty 11+
C$433.33
Volume Pricing
Request Quote
Product Downloads

Specifications

General

Type:
Pellicle Beamsplitter

Physical & Mechanical Properties

Clear Aperture CA (mm):
101.6
Construction:
Pellicle
Diameter (mm):
114.30
Housing:
Black Anodized Aluminum
Thickness (μm):
2 +0.3/-0.2

Optical Properties

Coating:
Uncoated
Index of Refraction (nd):
1.5
Reflection/Transmission Ratio (R/T):
8/92 ±5%
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Nitrocellulose
Surface Quality:
40-20
Wavelength Range (nm):
400 - 2200

Threading & Mounting

Mount Thickness (mm):
6.35
Mounting Threads:
2-56

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
REACH 241:

Product Details

Pellicle Beamsplitters are very thin nitrocellulose membranes bonded to lapped aluminum frames. They feature no ghost images from second surface reflections. To ease system integration, these beamsplitters offer mounting holes on the underside of the frame. Pellicle Beamsplitters are resistant to mechanical shock or climate variations but must be protected from dust and spray to avoid damage to the pellicle membrane. Please note, environments with a high level of humidity (>55%) can cause a temporary loss of tension in the pellicle membrane. The membrane will revert to normal tension if humidity is lowered. 

Note: Extra care must be taken when handling.

Technical Information

Frequently Purchased Together

Compatible Mounts

Title  Type Compare Stock Number   Price  Buy
8.0 - 118.0 Optic Height, English Bar-Type Optic Holder Fixed #03-666 C$164.64
Request Quote
  • In Stock
    ×