eo_logo
 
Product added to cart

101.6mm Dia., Gold Coated, Aluminum Substrate Mirror

Metal Substrate Mirrors

×
Stock #20-155 In Stock
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$1,596.00
Qty 1-5
C$1,596.00
Qty 6+
C$1,435.00
Volume Pricing
Request Quote
Get Product Downloads
Surface Flatness (RMS):
λ/2

Product Details

Type:
Flat Mirror

Physical & Mechanical Properties

Diameter (mm):
101.60 +0.00/-0.40
Clear Aperture (%):
90
Surface Roughness (Å):
<175
Thickness (mm):
12.70

Optical Properties

Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Aluminum 6061-T6
Surface Quality:
80-50
Coating Specification:
Ravg >94% @ 700 - 800nm
Ravg >97% @ 800 - 2000nm
Ravg >98% @ 2 - 12μm
Coating:
Protected Gold (700-12000nm)
Coating Type:
Metal
Wavelength Range (μm):
0.7 - 12
Wavelength Range (nm):
700 - 12000

Threading & Mounting

Mounting Threads:
8-32 TPI Tapped Holes

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
REACH 241:

Product Family Description

  • Aluminum Substrate Mirrors
  • Ideal for LWIR Laser Applications
  • Aluminum and Gold Coating Options

Metal Substrate Mirrors are available with either a protected aluminum or gold coating and are ideal for LWIR (greater than 2000nm) laser applications. Due to the 17.5nm roughness of the diamond turned surface, these mirrors may not be suitable for UV and visible applications that require low scatter. The backs of the mirrors are machined flat and are tapped with 3 holes for easy, accurate mounting. Metal Substrate Mirrors are aluminum substrate, diamond turned metal mirrors. These mirrors are available in five diameters: 25.4, 38.1, 50.8, 76.2, and 101.6mm.