eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

101.6mm Length, ¼-20 Thread, Adjustable Post Holder

TECHSPEC Adjustable Height Post Holders

×
Stock #84-353 14 In Stock
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$195.51
Volume Pricing
Qty 1-9 C$195.51 each
Qty 10+ C$175.96 each
Need More? Request Quote
Product Downloads

Specifications

General

Type:
English

Physical & Mechanical Properties

Travel (mm):
30.00
Length (mm):
101.60

Threading & Mounting

Mounting Threads:
¼-20

Regulatory Compliance

RoHS 2015:
Reach 224:
Certificate of Conformance:

Product Details

  • English and Metric Versions
  • ¼-20 Base for English Version and M6 x 1 Base for Metric Version
  • Provides Vertical Translation
  • Compatible With 0.5" (12.7mm) Posts

TECHSPEC® Adjustable Height Post Holders are inexpensive alternatives to Z-axis and vertical stages. Featuring an adjustable ring that, when rotated, provides vertical translation, these post holders are ideal for applications that require vertical translation, but do not require the level of precision provided by a stage. These post holders are compatible with 0.5” (12.7mm) posts. TECHSPEC® Adjustable Height Post Holders have a ¼ - 20 base for the English version and an M6 x 1 base for the Metric version. The post holders are available in three different lengths for both the English and the Metric versions. 

Related Products

Frequently Purchased Together