eo_logo
 
Product added to cart

1025-1095nm 25.4mm Dia. Laser Non-Polarizing Beamsplitter

Laser Line Non-Polarizing Plate Beamsplitters

×
Stock #33-036 10 In Stock
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$593.60
Volume Pricing
Qty 1-5 C$593.60 each
Qty 6+ C$470.43 each
Need More? Request Quote
Product Downloads

Specifications

General

Type:
Non-Polarizing Beamsplitter

Physical & Mechanical Properties

Bevel:
<0.25mm x 45°
Clear Aperture (%):
>90
Construction:
Plate
Diameter (mm):
25.40 +0.0/-0.1
Parallelism (arcmin):
<1
Thickness (mm):
5.00 ±0.1

Optical Properties

Angle of Incidence (°):
45
Coating:
Back Surface: AR Coating
Coating Specification:
Rabs<0.75% @ 1025 - 1095nm
Polarization Separation (Rs-Rp) (%):
<5
Reflection/Transmission Ratio (R/T):
50/50
Reflectivity (Rs%, Rp%):
50 ±5
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Fused Silica (Corning 7980)
Surface Flatness (P-V):
λ/8
Surface Quality:
20-10
Wavelength Range (nm):
1025 - 1095
Damage Threshold, By Design: Damage threshold for optical components varies by substrate material and coating. Click here to learn more about this specification.
>1 J/cm2 @ 1064nm, 10ns
Transmitted Wavefront Distortion:
λ/8

Environmental & Durability Factors

Durability:
MIL-C-675A

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
Reach 247:

Product Details

  • High Laser Damage Thresholds
  • Excellent Surface Quality
  • Insensitive to Input Beam’s Polarization State

Laser Line Non-Polarizing Plate Beamsplitters are ideal for use in demanding laser applications where polarization control is critical. Laser Line Non-Polarizing Plate Beamsplitters are coated with dielectric layers to increase system performance while maintaining high laser damage thresholds and the polarization state of the input beam. The 1025nm – 1095nm coating is designed for some of the industry’s most popular pulsed lasers, including Nd:YAG, Yb:KGW, and Yb:YAG. 

Laser Optics

Compatible Mounts