eo_logo
 
Product added to cart

10.5 x 14mm FL, Grade 1, Double-Convex Lens

×
Stock #76-749 Clearance 14 In Stock
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$13.93
Volume Pricing
Qty 1+ C$13.93 each
Need More? Request Quote
Product Downloads

Specifications

General

Type:
Double-Convex Lens

Physical & Mechanical Properties

Diameter (mm):
10.50

Optical Properties

Effective Focal Length EFL (mm):
14.00
f/#:
1.33
Numerical Aperture NA:
0.38

Regulatory Compliance

Certificate of Conformance:

Product Details

  • Ideal for Experimenting and Prototyping Applications
  • Quantities Extremely Limited, Buy While Supplies Last
  • For Even More Deals, Check out Mega Clearance: Optics

Double-convex (DCX) lenses have two outward curved surfaces, a positive focal length and are useful for 1:1 imaging and in multi-element systems.

1 - 14.9mm Experimental Quality Double-Convex (DCX) Lenses are offered in several experimental grade options. Grade 1 is standard optical glass, edged, free of visible scratches, chips, stains, or oxidation. Grade 2 is unedged, non-optical glass, small chips, slight stains, or other defects. They may have slight edge cement separation.

Note: Specifications for experimental grade optics may vary as much as 10% from those listed. Also, no additional information is available other than what is provided.

Technical Information