eo_logo
 
Product added to cart

105mm Dia x 145mm FL Alum. Coated, Ellipsoidal Reflector

Precision Ellipsoidal Reflectors

×
Stock #90-969 In Stock
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$533.40
Qty 1-10
C$533.40
Qty 11+
C$469.00
Volume Pricing
Request Quote
Product Downloads

Specifications

General

Type:
Specialty Mirror

Physical & Mechanical Properties

Center Hole Diameter (mm):
27.0
Height (mm):
44.0
Inner Diameter (mm):
99
Outer Diameter (mm):
105.00 +0.0/-0.5

Optical Properties

Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Coating:
Protected Aluminum (400-700nm)
Coating Specification:
Ravg >85% @ 400 - 700nm
Coating Type:
Metal
Wavelength Range (nm):
400 - 700
Distance to Focal Point f1 (mm):
22
Distance to Focal Point f2 (mm):
145

Regulatory Compliance

RoHS:
Certificate of Conformance:

Product Details

  • Precision Polished Substrate
  • Protected Aluminum and Cold Mirror Coating Options
  • Ideal for Solar and Condensing Applications
  • Precision Parabolic Reflectors Also Available

Precision Ellipsoidal Reflectors are ideal for simplifying system design and integration. By having two focal points, ellipsoidal mirrors eliminate the need for multiple focusing components within an assembly. When a light source is placed at the first focal point, the source will refocus at the second focal point. Precision Ellipsoidal Reflectors are available with two mirror coating options. The protected aluminum coating features broadband high reflection through the visible and IR spectra. The cold mirror coating reflects visible light while transmitting NIR, making it ideal for cold condensing applications. 

Precision Ellipsoidal Reflectors are precision polished, yielding exact aspheric profiles. These mirrors offer improved thermal stability and superior focusing efficiency versus commercially available press-molded reflectors. Typical applications include use as steppers for PCB, LCD, or PDP production, solar simulators, fiber optic illuminators, and projectors.

Technical Information

Dimensional Specification
Diameter x y Hole Size d Height H A B Stock No.
64mm 11mm 78mm 18mm 44mm 31mm 36mm #90-968
#90-973
86mm 14mm 134mm 20mm 48mm 32mm 88mm #68-797
#68-800
105mm 22mm 145mm 27mm 42mm 20mm 103mm #90-969
#90-974
115mm 17mm 272mm 26mm 54mm 36mm 219mm #68-798
#68-801
128mm 18mm 288mm 31mm 67mm 50mm 220mm #90-970
150mm 22.5mm 360mm 40mm 70mm 48mm 290mm #90-971
#68-802
220mm 40mm 440mm 60mm 90mm 53mm 347mm #68-799
#68-803
300mm 45mm 800mm 80mm 147mm 108mm 647mm #90-972

Frequently Purchased Together

Resources

Filter

Roughness of Diamond Turned Off-Axis Parabolic Mirrors

Learn about spatial frequency errors and surface roughness of Single Point Diamond Turned off-axis parabolic mirrors at Edmund Optics.

View Now

Off-Axis Parabolic Mirror Selection Guide

The Off-Axis Parabolic Mirror Selection (OAP) Guide refines your search for an OAP mirror from Edmund Optics.

View Now

Compound Parabolic Concentrators Review

Compound Parabolic Concentrators (CPCs) are concentrator lenses made from rotated parabolic shapes to create specific acceptance angles through which divergent light is collected.

View Now

I would like to use your Off-Axis Mirror in a laser application with high temperatures. What is the maximum damage threshold and temperature limit these mirrors can withstand?

How are your Off-Axis Parabolic Metal Mirrors manufactured?

When P-polarized light is incident on an elliptical metallic reflector, is the polarization of the reflected light unchanged or is it randomly polarized?

What design parameters should I use for a custom Off-Axis Parabolic Mirror?

Off-Set Angle

Single Point Diamond Turning: Edmund Optics Build-to-Print Manufacturing

Edmund Optics utilizes Diamond Turning to produce a wide range of high precision optical components.

View Now

What is the difference between Protected Aluminum, Enhanced Aluminum, UV Enhanced Aluminum, Protected Gold, and Protected Silver?

How do you measure the reflectivity of mirrors with a reflectivity less than 99.5%?

First Surface Mirror

Reflection

Specular

Surface Roughness (Surface Finish)

Parity

How do I clean my optics?

Edmund Optics Global Manufacturing Facilities

Edmund Optics® (EO) manufactures millions of precision optical components and subassemblies every year in our 5 global manufacturing facilities.

View Now

Metrology at Edmund Optics: Measuring as a Key Component of Manufacturing

Learn about the metrology that Edmund Optics® uses to guarantee the quality of all optical components and assemblies.

View Now

Surface Quality