eo_logo
 
Product added to cart

10.6µm, 27.94mm Dia., 1x2 Spot Array, Diffractive Beamsplitter

HOLO/OR Diffractive Beamsplitters

×
Stock #14-694 In Stock
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$4,634.00
Qty 1+
C$4,634.00
Volume Pricing
Request Quote
Product Downloads

Specifications

General

Uniformity (%):
<1

Physical & Mechanical Properties

Clear Aperture CA (mm):
25.1
Diameter (mm):
27.94 +0.05/-0.15
Thickness (mm):
3.00 ±0.1

Optical Properties

Coating:
Laser V-Coat (10.6µm)
Design Wavelength DWL (nm):
10600
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Zinc Selenide (ZnSe)
Input Beam Mode:
SM or MM
Minimum Beam Diameter (mm):
1.35
Overall Efficiency (%):
79
Full Angle (°):
2.70
Output Number of Spots:
2
Separation Angle (°):
2.70
Zero Order, Relative to the Incident Beam (%):
<1
Damage Threshold, Reference: Damage threshold for optical components varies by substrate material and coating. Click here to learn more about this specification.

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
Reach 233:

Product Details

  • Split Input Beam into Several Diffraction Orders
  • 1 Dimension Array or 2 Dimension Matrix Outputs
  • Designs for Nd:YAG and CO2 Lasers
  • Compatible with Single Mode or Multimode Lasers

HOLO/OR Diffractive Beamsplitters are diffractive optical elements (DOE) that split an input laser beam into several beams, known as diffraction orders. These diffraction orders can be arranged as one dimensional beam arrays or two dimensional beam matrices with individual beam spots being distributed by a defined separation angle. HOLO/OR Diffractive Beamsplitters are available with designs for Nd:YAG harmonics (355nm, 532nm, and 1064nm) as well as CO2 lasers. HOLO/OR Diffractive Beamsplitters are used in materials processing applications, including parallel material processing and laser scribing, to increase laser system throughput, as well as in aesthetical treatments such as fractional treatment.

Note: Diffractive optical elements are not intended for use outside of their design wavelength. Diffractive optical elements will have decreased performance if their surfaces become dirty from oil or other substances. It is recommended to always use gloves or finger cots when handling these optics.

Edmund Optics offers a range of diffractive optical elements from HOLO/OR for laser applications, including:

  • Diffractive Diffusers: used to convert an input laser beam to a defined shape with homogenized distribution
  • Diffractive Beamsplitters: used to split an input laser beam into a 1D array or 2D matrix output
  • Diffractive Beam Shapers: used to transform a nearly-Gaussian laser beam into a defined shape with uniform flat top intensity distribution
  • Diffractive Beam Samplers: used to transmit an input laser beam while producing two higher order beams that can be used to monitor high power lasers
  • Diffractive Axicons: used to transform an input laser beam to a Bessel beam that can be focused to a ring
  • Diffractive Vortex Phase Plates: used to convert a Gaussian profile beam to a donut-shaped energy ring

Frequently Purchased Together

Compatible Mounts

Resources

Filter

An Introduction to Optical Coatings

Optical coatings are used to influence the transmission, reflection, or polarization properties of an optical component.

View Now

What are Beamsplitters?

Optical components that create two beams by splitting incident light are beamsplitters. Read more about the different types of beamsplitters at Edmund Optics.

View Now

Introduction to Beamsplitters

Beamsplitters do exactly what their name implies: split incident light beams.

View Now

Selecting the Right Beamsplitter

Continuing from where Part I: X-Y Setup ends, learn how to add a Z-axis to an existing X-Y configuration to achieve three degrees of freedom.

View Now

Selecting the Right Beam Expander

Edmund Optics offers both fixed power and zoom beam expanders. Knowing which beam expander is right for your application can greatly improve system efficiency.

View Now

What is a plate or "mirror-type" beamsplitter?

What is a pellicle beamsplitter and when should I use it?

I would like to split light from a circularly polarized laser source into two beams. What happens when it passes through a cube beamsplitter – both non-polarizing and polarizing?

What is the difference between using a cube beamsplitter and a plate (mirror-type) beamsplitter?

When you say a beamsplitter has __% transmission and __% reflection, is that across the entire spectrum?

Is there such a thing as a variable density beamsplitter?

What are some advantages of using one cube beamsplitter type compared to another?

What are some advantages of using one plate beamsplitter type compared to another?

What is the difference between polarizing and non-polarizing beamsplitters?

Beamsplitter

Cube Beamsplitter

Dichroic Beamsplitter

Pellicle Beamsplitter

Does the polarization of light change when it passes through a beamsplitter?

I would like to split light from a circularly polarized laser source into two beams. What happens when it passes through a cube beamsplitter – both non-polarizing and polarizing?

Do you have C-Mount components to make an in-line illumination assembly?

Axial Illumination

Non-Polarizing Beamsplitter

Polarizing Beamsplitter

Optical Glass

Choosing the right optical glass is important. Find out factors and properties on how to select the right optical glass at Edmund Optics.

View Now

Do you have mounts for square or rectangular optics?

Understanding Surface Quality Specifications

The surface quality of optical components the scattering off of its surface, which is especially important in laser optics applications.

View Now

Removing Protective Plastic Coating

A protective plastic coating protects a variety of our flat optics, such as optical windows, optical mirrors, and beamsplitters, from scratches during shipping.

View Now

Parallelism

Plate Beamsplitter

Transmission

How do I clean my optics?

Clear Aperture (CA)

Edmund Optics Global Manufacturing Facilities

Edmund Optics® (EO) manufactures millions of precision optical components and subassemblies every year in our 5 global manufacturing facilities.

View Now

Metrology at Edmund Optics: Measuring as a Key Component of Manufacturing

Learn about the metrology that Edmund Optics® uses to guarantee the quality of all optical components and assemblies.

View Now

Surface Quality