eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

1060nm, 50.8mm Dia. x 9.53mm Thickness, Ultrafast Laser Mirror

×
Stock #26-840 11 In Stock
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$445.20
Volume Pricing
Qty 1-5 C$445.20 each
Qty 6+ C$430.36 each
Need More? Request Quote
Product Downloads

Specifications

General

Type:
Laser Mirror

Physical & Mechanical Properties

Diameter (mm):
50.80 +0.00/-0.10
Thickness (mm):
9.53 ±0.20
Parallelism (arcmin):
<3
Clear Aperture (%):
90
Back Surface:
Commercial Polish

Optical Properties

Angle of Incidence (°):
45
Coating:
Ultrafast (1010-1110nm)
Design Wavelength DWL (nm):
1060
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Fused Silica (Corning 7980)
Surface Quality:
10-5
Coating Specification:
R(avg) S & P >99.90% @ 1060nm @ 45° AOI
R(avg) >99.7% @ 1010 - 1110nm @ 45° AOI
Wavelength Range (nm):
1010 - 1110
Surface Flatness (P-V):
λ/8 over 70% CA
Coating Type:
Dielectric
GDD Specification:
±10 fs2 @ 1010 – 1110nm @ 45° AOI (s-pol)
±30 fs2 @ 1030 – 1090nm @ 45° AOI (p-pol)

Environmental & Durability Factors

Durability:
MIL-PRF-13830B

Regulatory Compliance

Certificate of Conformance:

Product Details

    • GDD as Low as ±20fs2 at Design Wavelength Range
    • Greater than 99.9% Reflectivity
    • Ideal for Ti:sapphire and Yb:doped Ultrafast Lasers

    TECHSPEC® Low GDD Dielectric Ultrafast Laser Mirrors feature a multilayer dielectric coating on fused silica substrates for excellent reflectivity of greater than 99.9%, and low coefficient of thermal expansion, making them ideal for ultrafast beam transport applications. These mirrors have a group delay dispersion (GDD) of near zero at their design wavelength range, minimizing dispersion of the reflected beam. TECHSPEC® Low GDD Dielectric Ultrafast Laser Mirrors are ideal for utilizing the first and second harmonic of Ti:sapphire and Yb:doped lasers for applications such as laser machining and welding.  

    Note: Please contact us if your application requires a TECHSPEC Low GDD Ultrafast Mirror with a custom wavelength, angle, or size.

    Custom

    Edmund Optics offers comprehensive custom manufacturing services for optical and imaging components tailored to your specific application requirements. Whether in the prototyping phase or preparing for full-scale production, we provide flexible solutions to meet your needs. Our experienced engineers are here to assist—from concept to completion.

    Our capabilities include:

    • Custom dimensions, materials, coatings, and more
    • High-precision surface quality and flatness
    • Tight tolerances and complex geometries
    • Scalable production—from prototype to volume

    Learn more about our custom manufacturing capabilities or submit an inquiry here.